Part # |
Thread Size x Pitch |
Hole Size in Sheet + 0.08 |
L - Length ± 0.4 |
H ± 0.4 |
Fastener Material |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| TFH-M3-6ZI | N/A M3 x 0.5 | N/A 3.0 mm | N/A 6 mm | N/A 4.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M3-8ZI | N/A M3 x 0.5 | N/A 3.0 mm | N/A 8 mm | N/A 4.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M4-8ZI | N/A M4 x 0.7 | N/A 4 mm | N/A 8 mm | N/A 5.80 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M5-8ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 8 mm | N/A 6.4 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M3-10ZI | N/A M3 x 0.5 | N/A 3.0 mm | N/A 10 mm | N/A 4.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M4-10ZI | N/A M4 x 0.7 | N/A 4 mm | N/A 10 mm | N/A 5.80 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M5-10ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 10 mm | N/A 6.4 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M3-12ZI | N/A M3 x 0.5 | N/A 3.0 mm | N/A 12 mm | N/A 4.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M4-12ZI | N/A M4 x 0.7 | N/A 4 mm | N/A 12 mm | N/A 5.80 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M5-12ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 12 mm | N/A 6.4 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M3-15ZI | N/A M3 x 0.5 | N/A 3.0 mm | N/A 15 mm | N/A 4.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M4-15ZI | N/A M4 x 0.7 | N/A 4 mm | N/A 15 mm | N/A 5.80 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M5-15ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 15 mm | N/A 6.4 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M3-18ZI | N/A M3 x 0.5 | N/A 3.0 mm | N/A 18 mm | N/A 4.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M4-18ZI | N/A M4 x 0.7 | N/A 4 mm | N/A 18 mm | N/A 5.80 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M5-18ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 18 mm | N/A 6.4 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M3-20ZI | N/A M3 x 0.5 | N/A 3.0 mm | N/A 20 mm | N/A 4.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M4-20ZI | N/A M4 x 0.7 | N/A 4 mm | N/A 20 mm | N/A 5.80 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M5-20ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 20 mm | N/A 6.4 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M3-25ZI | N/A M3 x 0.5 | N/A 3.0 mm | N/A 25 mm | N/A 4.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M4-25ZI | N/A M4 x 0.7 | N/A 4 mm | N/A 25 mm | N/A 5.80 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M5-25ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 25 mm | N/A 6.4 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M4-30ZI | N/A M4 x 0.7 | N/A 4 mm | N/A 30 mm | N/A 5.80 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M5-30ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 30 mm | N/A 6.4 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| TFH-M4-35ZI | N/A M4 x 0.7 | N/A 4 mm | N/A 35 mm | N/A 5.80 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|