No matter how sophisticated or advanced, electronic components must be attached reliably and securely ifthey are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.

Threaded broaching studs for use as solderable connectors or as permanently mounted studs on PC boards.
Studs, broaching – KFH
2Broaching Studs - Types KFH 2
Unit of Measure
1 

Part #

Thread Size

L - Length ± .010

Hole Size in Sheet + .003 - .000

H ± .010

Standard Finish

Optional Finish

CAD

KFH-440-4ET N/A .112-40 (#4-40) N/A .250 in N/A .120 in N/A .180 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-632-4ET N/A .138-32 (#6-32) N/A .250 in N/A .140 in N/A .200 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-832-4ET N/A .164-32 (#8-32) N/A .250 in N/A .166 in N/A .225 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-032-4ET N/A .190-32 (#10-32) N/A .250 in N/A .189 in N/A .250 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-440-5ET N/A .112-40 (#4-40) N/A .312 in N/A .120 in N/A .180 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-632-5ET N/A .138-32 (#6-32) N/A .312 in N/A .140 in N/A .200 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-832-5ET N/A .164-32 (#8-32) N/A .312 in N/A .166 in N/A .225 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-032-5ET N/A .190-32 (#10-32) N/A .312 in N/A .189 in N/A .250 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-440-6ET N/A .112-40 (#4-40) N/A .375 in N/A .120 in N/A .180 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-632-6ET N/A .138-32 (#6-32) N/A .375 in N/A .140 in N/A .200 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-832-6ET N/A .164-32 (#8-32) N/A .375 in N/A .166 in N/A .225 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-032-6ET N/A .190-32 (#10-32) N/A .375 in N/A .189 in N/A .250 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-440-8ET N/A .112-40 (#4-40) N/A .500 in N/A .120 in N/A .180 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-632-8ET N/A .138-32 (#6-32) N/A .500 in N/A .140 in N/A .200 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-832-8ET N/A .164-32 (#8-32) N/A .500 in N/A .166 in N/A .225 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-032-8ET N/A .190-32 (#10-32) N/A .500 in N/A .189 in N/A .250 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-440-10ET N/A .112-40 (#4-40) N/A .625 in N/A .120 in N/A .180 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-632-10ET N/A .138-32 (#6-32) N/A .625 in N/A .140 in N/A .200 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-832-10ET N/A .164-32 (#8-32) N/A .625 in N/A .166 in N/A .225 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-032-10ET N/A .190-32 (#10-32) N/A .625 in N/A .189 in N/A .250 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-440-12ET N/A .112-40 (#4-40) N/A .750 in N/A .120 in N/A .180 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-632-12ET N/A .138-32 (#6-32) N/A .750 in N/A .140 in N/A .200 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-832-12ET N/A .164-32 (#8-32) N/A .750 in N/A .166 in N/A .225 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
KFH-032-12ET N/A .190-32 (#10-32) N/A .750 in N/A .189 in N/A .250 in N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
Unit of Measure
1