No matter how sophisticated or advanced, electronic components must be attached reliably and securely if they are to deliver optimum performance. We offer several fastener products for use with PC boards to satisfy component-to-board, board-to-board, and board-to-chassis attachment needs.

Broaching, SNAP-TOP® standoffs feature a spring action to hold PC board securely without screws or threaded hardware.
Standoffs, SNAP-TOP®-KSSB
Broaching SNAP-TOP® Standoffs - Types KSSB 2
Unit of Measure
1 

Part #

L - Length ± 0.13

B ± 0.13

C ± 0.08

E ± 0.13

P ± 0.13

T ± 0.13

CAD

Optional Finish

KSSB-4MM-8X N/A 8 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A
KSSB-4MM-10X N/A 10 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A
KSSB-4MM-12X N/A 12 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A
KSSB-4MM-14X N/A 14 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A
KSSB-4MM-16X N/A 16 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A
KSSB-4MM-18X N/A 18 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A
KSSB-4MM-20X N/A 20 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A
KSSB-4MM-22X N/A 22 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A
KSSB-4MM-25X N/A 25 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A
KSSB-4MM-8ET N/A 8 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-4MM-10ET N/A 10 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-4MM-12ET N/A 12 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-4MM-14ET N/A 14 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-4MM-16ET N/A 16 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-4MM-18ET N/A 18 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-4MM-20ET N/A 20 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-4MM-22ET N/A 22 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
KSSB-4MM-25ET N/A 25 mm N/A 4.8 mm N/A 5.74 mm N/A 6.35 mm N/A 3.58 mm N/A 0.51 mm N/A CAD Icon (for items table) N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed
Unit of Measure
1