VariMount™ Assembly - Stud with Base Plate
VariMount™ Assembly - Stud with Base Plate_2
Unit of Measure
1 2 

Part #

Thread Size

L ± 0.4

BPT ± 0.1

CAD

VMC30FHP-M4-10 N/A M4 x 0.7 N/A 10 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC30FHP-M4-12 N/A M4 x 0.7 N/A 12 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC30FHP-M4-15 N/A M4 x 0.7 N/A 15 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC30FHP-M4-18 N/A M4 x 0.7 N/A 18 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC30FHP-M4-20 N/A M4 x 0.7 N/A 20 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC30FHP-M4-25 N/A M4 x 0.7 N/A 25 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC30FHP-M5-10 N/A M5 x 0.8 N/A 10 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC30FHP-M5-12 N/A M5 x 0.8 N/A 12 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC30FHP-M5-15 N/A M5 x 0.8 N/A 15 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC30FHP-M5-18 N/A M5 x 0.8 N/A 18 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC30FHP-M5-20 N/A M5 x 0.8 N/A 20 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC30FHP-M5-25 N/A M5 x 0.8 N/A 25 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M4-10 N/A M4 x 0.7 N/A 10 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M4-12 N/A M4 x 0.7 N/A 12 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M4-15 N/A M4 x 0.7 N/A 15 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M4-18 N/A M4 x 0.7 N/A 18 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M4-20 N/A M4 x 0.7 N/A 20 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M4-25 N/A M4 x 0.7 N/A 25 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M5-10 N/A M5 x 0.8 N/A 10 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M5-12 N/A M5 x 0.8 N/A 12 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M5-15 N/A M5 x 0.8 N/A 15 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M5-18 N/A M5 x 0.8 N/A 18 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M5-20 N/A M5 x 0.8 N/A 20 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M5-25 N/A M5 x 0.8 N/A 25 mm N/A 1.2 mm N/A CAD Icon (for items table)
VMC20FHP-M6-10 N/A M6 x 1 N/A 10 mm N/A 1.8 mm N/A CAD Icon (for items table)
Unit of Measure
1 2