• Designed for high load applications. Full hex feature for high torque applications.
  • Additional thread sizes and grip ranges are available.
  • Other materials available. Cadmium finish available upon request.
Standard Full Hex
Standard Full-Hex Threaded Insert 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

CAD

AESM5H215ZYR N/A M5 x 0.8 N/A 0.50 - 2.15 mm N/A 10.30 mm N/A 6.72 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM5H215ZYR N/A M5 x 0.8 N/A 0.50 - 2.15 mm N/A 10.30 mm N/A 6.72 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM5H355ZYR N/A M5 x 0.8 N/A 2.15 - 3.55 mm N/A 11.90 mm N/A 6.72 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM5H355ZYR N/A M5 x 0.8 N/A 2.15 - 3.55 mm N/A 11.90 mm N/A 6.72 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM5H505ZYR N/A M5 x 0.8 N/A 3.55 - 5.05 mm N/A 13.48 mm N/A 6.72 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM5H505ZYR N/A M5 x 0.8 N/A 3.55 - 5.05 mm N/A 13.48 mm N/A 6.72 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6H215ZYR N/A M6 x 1 N/A 0.50 - 2.15 mm N/A 10.30 mm N/A 6.22 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6H215ZYR N/A M6 x 1 N/A 0.50 - 2.15 mm N/A 10.30 mm N/A 6.22 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6H365ZYR N/A M6 x 1 N/A 2.15 - 3.65 mm N/A 11.90 mm N/A 6.22 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6H365ZYR N/A M6 x 1 N/A 2.15 - 3.65 mm N/A 11.90 mm N/A 6.22 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6H520ZYR N/A M6 x 1 N/A 3.65 - 5.20 mm N/A 13.48 mm N/A 6.22 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6H520ZYR N/A M6 x 1 N/A 3.65 - 5.20 mm N/A 13.48 mm N/A 6.22 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8H255ZYR N/A M8 x 1.25 N/A 0.50 - 2.55 mm N/A 15.86 mm N/A 10.35 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8H255ZYR N/A M8 x 1.25 N/A 0.50 - 2.55 mm N/A 15.86 mm N/A 10.35 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8H455ZYR N/A M8 x 1.25 N/A 2.50 - 4.55 mm N/A 17.84 mm N/A 10.35 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8H455ZYR N/A M8 x 1.25 N/A 2.50 - 4.55 mm N/A 17.84 mm N/A 10.35 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8H660ZYR N/A M8 x 1.25 N/A 4.55 - 6.60 mm N/A 19.82 mm N/A 10.35 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8H660ZYR N/A M8 x 1.25 N/A 4.55 - 6.60 mm N/A 19.82 mm N/A 10.35 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10H295ZYR N/A M10 x 1.5 N/A 0.75 - 2.95 mm N/A 15.88 mm N/A 13.08 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10H295ZYR N/A M10 x 1.5 N/A 0.75 - 2.95 mm N/A 15.88 mm N/A 13.08 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10H520ZYR N/A M10 x 1.5 N/A 2.95 - 5.20 mm N/A 18.24 mm N/A 13.08 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10H520ZYR N/A M10 x 1.5 N/A 2.95 - 5.20 mm N/A 18.24 mm N/A 13.08 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10H750ZYR N/A M10 x 1.5 N/A 5.20 - 7.50 mm N/A 20.62 mm N/A 13.08 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10H750ZYR N/A M10 x 1.5 N/A 5.20 - 7.50 mm N/A 20.62 mm N/A 13.08 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
Unit of Measure
1