• Joining a metal panel to a PCB or plastic panel.
  • Can be also used for single point hinging applications (not primary use).
Metal to plastic, SpotFast® style – SFK
Type SFK SpotFast® Fasteners for Joining Metal to Pcb/Plastic Panels 2
Unit of Measure
1 

Part #

Panel 1 Thickness ±0.08mm/±.003in

Panel 1 Mounting Hole +0.08mm/+.003 –.000in

Panel 2 Thickness Min.

Panel 2 Mounting Hole +0.08mm/+.003 –.000in

L Max.

Standard Finish

CAD

SFK-3-0.8-ZI N/A 0.8 mm.031 in N/A 3.00 mm.118 in N/A 1.60 mm.063 in N/A 2.50 mm.098 in N/A 2.31 mm.091 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SFK-3-1.0-ZI N/A 1 mm.039 in N/A 3.00 mm.118 in N/A 1.60 mm.063 in N/A 2.50 mm.098 in N/A 2.51 mm.099 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SFK-3-1.2-ZI N/A 1.2 mm.047 in N/A 3.00 mm.118 in N/A 1.60 mm.063 in N/A 2.50 mm.098 in N/A 2.72 mm.107 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SFK-3-1.6-ZI N/A 1.60 mm.063 in N/A 3.00 mm.118 in N/A 1.60 mm.063 in N/A 2.50 mm.098 in N/A 3.12 mm.123 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SFK-5-0.8-ZI N/A 0.8 mm.031 in N/A 5.00 mm.197 in N/A 1.60 mm.063 in N/A 4.50 mm.177 in N/A 2.31 mm.091 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SFK-5-1.0-ZI N/A 1 mm.039 in N/A 5.00 mm.197 in N/A 1.60 mm.063 in N/A 4.50 mm.177 in N/A 2.51 mm.099 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SFK-5-1.2-ZI N/A 1.2 mm.047 in N/A 5.00 mm.197 in N/A 1.60 mm.063 in N/A 4.50 mm.177 in N/A 2.72 mm.107 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SFK-5-1.6-ZI N/A 1.60 mm.063 in N/A 5.00 mm.197 in N/A 1.60 mm.063 in N/A 4.50 mm.177 in N/A 3.12 mm.123 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
Unit of Measure
1