• Available in steel or stainless steel.
  • Meets “operator access area” requirements similar to UL 508.
  • Tool or finger operation.
  • Most sizes available in three screw lengths.
Screw head, spring-loaded - PFC2, PFS2
Captive panel screw-Screw head, spring-loaded 2
Unit of Measure
1 2 3 4 5 

Part #

Thread Size

Min. Sheet Thickness

Hole Size in Sheet + 0.003 - 0.000

G ± .016

P ± .025

Optional Finish

CAD View

CAD

PFC2-440-40 N/A .112-40 (#4-40) N/A .060 in N/A .265 in N/A .250 in N/A .000 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-440-40 N/A .112-40 (#4-40) N/A .060 in N/A .265 in N/A .250 in N/A .000 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-440-62 N/A .112-40 (#4-40) N/A .060 in N/A .265 in N/A .375 in N/A .125 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-440-62 N/A .112-40 (#4-40) N/A .060 in N/A .265 in N/A .375 in N/A .125 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-632-40 N/A .138-32 (#6-32) N/A .060 in N/A .281 in N/A .250 in N/A .000 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-632-40 N/A .138-32 (#6-32) N/A .060 in N/A .281 in N/A .250 in N/A .000 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-632-62 N/A .138-32 (#6-32) N/A .060 in N/A .281 in N/A .375 in N/A .125 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-632-62 N/A .138-32 (#6-32) N/A .060 in N/A .281 in N/A .375 in N/A .125 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-632-84 N/A .138-32 (#6-32) N/A .060 in N/A .281 in N/A .500 in N/A .250 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-632-84 N/A .138-32 (#6-32) N/A .060 in N/A .281 in N/A .500 in N/A .250 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-832-50 N/A .164-32 (#8-32) N/A .060 in N/A .312 in N/A .312 in N/A .000 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-832-50 N/A .164-32 (#8-32) N/A .060 in N/A .312 in N/A .312 in N/A .000 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-832-72 N/A .164-32 (#8-32) N/A .060 in N/A .312 in N/A .437 in N/A .125 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-832-72 N/A .164-32 (#8-32) N/A .060 in N/A .312 in N/A .437 in N/A .125 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-832-94 N/A .164-32 (#8-32) N/A .060 in N/A .312 in N/A .562 in N/A .250 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-832-94 N/A .164-32 (#8-32) N/A .060 in N/A .312 in N/A .562 in N/A .250 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-032-50 N/A .190-32 (#10-32) N/A .060 in N/A .344 in N/A .312 in N/A .000 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-032-50 N/A .190-32 (#10-32) N/A .060 in N/A .344 in N/A .312 in N/A .000 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-032-72 N/A .190-32 (#10-32) N/A .060 in N/A .344 in N/A .437 in N/A .125 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-032-72 N/A .190-32 (#10-32) N/A .060 in N/A .344 in N/A .437 in N/A .125 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-032-94 N/A .190-32 (#10-32) N/A .060 in N/A .344 in N/A .562 in N/A .250 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-032-94 N/A .190-32 (#10-32) N/A .060 in N/A .344 in N/A .562 in N/A .250 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-0420-60 N/A .250-20 (1/4-20) N/A .060 in N/A .413 in N/A .375 in N/A .000 in N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2-0420-60 N/A .250-20 (1/4-20) N/A .060 in N/A .413 in N/A .375 in N/A .000 in N/A N/A Fastened N/A CAD Icon (for items table)
PFC2-0420-82 N/A .250-20 (1/4-20) N/A .060 in N/A .413 in N/A .500 in N/A .125 in N/A N/A Unfastened N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5