• Self-clinching mounting design provides high pushout resistance.
  • Installs flush on back side of panel.
  • Does not require special hole preparation.
PF7M
Captive Panel Screw, Screw Head Spring loaded, Self Clinching-PF7M 2
Unit of Measure
1 

Part #

Thread Size

Min. Sheet Thickness

Hole Size in Sheet + 0.003 - 0.000

G ± .025

P ± .025

CAD View

CAD

PEM Part No.

PF7M-440-0CN N/A .112-40 (#4-40) N/A .036 in N/A .219 in N/A .210 in N/A .000 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7M-440-0CN N/A .112-40 (#4-40) N/A .036 in N/A .219 in N/A .210 in N/A .000 in N/A Fastened N/A CAD Icon (for items table) N/A
PF7M-440-1CN N/A .112-40 (#4-40) N/A .036 in N/A .219 in N/A .270 in N/A .065 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7M-440-1CN N/A .112-40 (#4-40) N/A .036 in N/A .219 in N/A .270 in N/A .065 in N/A Fastened N/A CAD Icon (for items table) N/A
PF7M-632-0CN N/A .138-32 (#6-32) N/A .036 in N/A .250 in N/A .240 in N/A .000 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7M-632-0CN N/A .138-32 (#6-32) N/A .036 in N/A .250 in N/A .240 in N/A .000 in N/A Fastened N/A CAD Icon (for items table) N/A
PF7M-632-1CN N/A .138-32 (#6-32) N/A .036 in N/A .250 in N/A .300 in N/A .065 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7M-632-1CN N/A .138-32 (#6-32) N/A .036 in N/A .250 in N/A .300 in N/A .065 in N/A Fastened N/A CAD Icon (for items table) N/A
PF7M-832-0CN N/A .164-32 (#8-32) N/A .036 in N/A .312 in N/A .240 in N/A .000 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7M-832-0CN N/A .164-32 (#8-32) N/A .036 in N/A .312 in N/A .240 in N/A .000 in N/A Fastened N/A CAD Icon (for items table) N/A
PF7M-832-1CN N/A .164-32 (#8-32) N/A .036 in N/A .312 in N/A .300 in N/A .065 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7M-832-1CN N/A .164-32 (#8-32) N/A .036 in N/A .312 in N/A .300 in N/A .065 in N/A Fastened N/A CAD Icon (for items table) N/A
Unit of Measure
1