Type RAS for sheet metal is a threaded right angle fastener that accepts standard unified or metric screws.
Right angle nuts – RAS Metric
Steel Threaded Right Angle Fastener 2
Unit of Measure
1 

Part #

Thread Size x Pitch

L - Length ± 0.08

Hole Size in Sheet + 0.05 - 0.03

A ± 0.08

E ± 0.15

F - Height ± 0.15

CAD

RASM3-7-3ZI N/A M3 x 0.5 N/A 2.89 mm N/A 8 x 3 mm N/A 7.89 mm N/A 9.47 mm N/A 7 mm N/A CAD Icon (for items table)
RASM3-7-4ZI N/A M3 x 0.5 N/A 3.89 mm N/A 8 x 4 mm N/A 7.89 mm N/A 9.47 mm N/A 7 mm N/A CAD Icon (for items table)
RASM3-7-6ZI N/A M3 x 0.5 N/A 5.89 mm N/A 8 x 6 mm N/A 7.89 mm N/A 9.47 mm N/A 7 mm N/A CAD Icon (for items table)
RASM4-9-4ZI N/A M4 x 0.7 N/A 3.89 mm N/A 10 x 4 mm N/A 9.89 mm N/A 11.48 mm N/A 9.00 mm N/A CAD Icon (for items table)
RASM4-9-7ZI N/A M4 x 0.7 N/A 6.89 mm N/A 10 x 7 mm N/A 9.89 mm N/A 11.48 mm N/A 9.00 mm N/A CAD Icon (for items table)
RASM4-9-9ZI N/A M4 x 0.7 N/A 8.89 mm N/A 10 x 9 mm N/A 9.89 mm N/A 11.48 mm N/A 9.00 mm N/A CAD Icon (for items table)
Unit of Measure
1