• Designed for superior pullout resistance in plastics and thin sheet metal.
  • Pre-bulbed design requires less installation load.
  • Pre-bulbed inserts require less installation load than straight shank and require slightly larger mounting hole size.
  • Other materials available.
NOTE: The Atlas® spin-spin or spin-pull tool can be used to install pre-bulbed inserts. Material hardness will affect the published grip ranges. Trial installations of this product in your application are recommended. We will be happy to provide samples for this purpose.
Pre-bulbed Insert
Pre-Bulbed Threaded Insert 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Hole Size in Sheet + 0.15

Fastening

Standard Material

CAD

AESM6P7.1PBZYR N/A M6 x 1 N/A 0.50 - 7.10 mm N/A 25.40 mm N/A N/A 10.00 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6P7.1PBZYR N/A M6 x 1 N/A 0.50 - 7.10 mm N/A N/A 13.20 mm N/A 10.00 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6P12.7PBZYR N/A M6 x 1 N/A 7.10 - 12.70 mm N/A 31.34 mm N/A N/A 10.00 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM6P12.7PBZYR N/A M6 x 1 N/A 7.10 - 12.70 mm N/A N/A 13.20 mm N/A 10.00 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8P7.1PBZYR N/A M8 x 1.25 N/A 0.50 - 7.10 mm N/A 29.25 mm N/A N/A 12.7 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8P7.1PBZYR N/A M8 x 1.25 N/A 0.50 - 7.10 mm N/A N/A 19.69 mm N/A 12.7 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8P12.7PBZYR N/A M8 x 1.25 N/A 7.10 - 12.70 mm N/A 34.93 mm N/A N/A 12.7 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM8P12.7PBZYR N/A M8 x 1.25 N/A 7.10 - 12.70 mm N/A N/A 19.69 mm N/A 12.7 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10P7.1PBZYR N/A M10 x 1.5 N/A 0.50 - 7.10 mm N/A 30.94 mm N/A N/A 15.09 mm N/A Uninstalled N/A Low Carbon Steel N/A CAD Icon (for items table)
AESM10P7.1PBZYR N/A M10 x 1.5 N/A 0.50 - 7.10 mm N/A N/A 19.69 mm N/A 15.09 mm N/A Installed N/A Low Carbon Steel N/A CAD Icon (for items table)
Unit of Measure
1