Part # |
Thread Size x Pitch |
A (Shank) Max. |
Sheet Thickness |
Hole Size in Sheet + 0.08 |
C Max. |
H Nom. |
Fastener Material |
CAD |
Min. Sheet Thickness |
|---|---|---|---|---|---|---|---|---|---|
| F-M2-1 | N/A M2 x 0.4 | N/A 1.53 mm | N/A 1.53 to 2.32 mm | N/A 4.37 mm | N/A 4.35 mm | N/A 4.8 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M2.5-1 | N/A M2.5 x 0.45 | N/A 1.53 mm | N/A 1.53 to 2.32 mm | N/A 4.37 mm | N/A 4.35 mm | N/A 4.8 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M3-1 | N/A M3 x 0.5 | N/A 1.53 mm | N/A 1.53 to 2.32 mm | N/A 4.37 mm | N/A 4.35 mm | N/A 4.8 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M4-1 | N/A M4 x 0.7 | N/A 1.53 mm | N/A 1.53 to 2.32 mm | N/A 7.37 mm | N/A 7.35 mm | N/A 7.9 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M5-1 | N/A M5 x 0.8 | N/A 1.53 mm | N/A 1.53 to 2.32 mm | N/A 7.92 mm | N/A 7.9 mm | N/A 8.7 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M2-2 | N/A M2 x 0.4 | N/A 2.3 mm | N/A 2.32 Min. mm | N/A 4.37 mm | N/A 4.35 mm | N/A 4.8 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M2.5-2 | N/A M2.5 x 0.45 | N/A 2.3 mm | N/A 2.32 Min. mm | N/A 4.37 mm | N/A 4.35 mm | N/A 4.8 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M3-2 | N/A M3 x 0.5 | N/A 2.3 mm | N/A 2.32 Min. mm | N/A 4.37 mm | N/A 4.35 mm | N/A 4.8 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M4-2 | N/A M4 x 0.7 | N/A 2.3 mm | N/A 2.32 Min. mm | N/A 7.37 mm | N/A 7.35 mm | N/A 7.9 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M5-2 | N/A M5 x 0.8 | N/A 2.3 mm | N/A 2.32 Min. mm | N/A 7.92 mm | N/A 7.9 mm | N/A 8.7 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M6-3 | N/A M6 x 1 | N/A 3.05 mm | N/A 3.18 to 3.96 mm | N/A 8.74 mm | N/A 8.72 mm | N/A 9.5 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M6-4 | N/A M6 x 1 | N/A 3.84 mm | N/A 3.96 to 4.75 mm | N/A 8.74 mm | N/A 8.72 mm | N/A 9.5 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |
| F-M6-5 | N/A M6 x 1 | N/A 4.63 mm | N/A 4.75 Min. mm | N/A 8.74 mm | N/A 8.72 mm | N/A 9.5 mm | N/A 300 Series Stainless Steel |
N/A
|
N/A |