Part # |
A Max. |
B ± 0.08 |
C Max. |
H Nom. |
M Max. |
N ± 0.08 |
S ± 0.08 |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSKS-R1.5-2.5-ZI | N/A 1.2 mm | N/A 4.5 mm | N/A 6 mm | N/A 7 mm | N/A 3.95 mm | N/A 2.5 mm | N/A 2.93 mm |
N/A
|
| HSKS-R1.5-3.2-ZI | N/A 1.2 mm | N/A 5.5 mm | N/A 7 mm | N/A 8 mm | N/A 3.95 mm | N/A 3.2 mm | N/A 2.93 mm |
N/A
|
| HSKS-R1.5-4.0-ZI | N/A 1.2 mm | N/A 6.5 mm | N/A 8 mm | N/A 9 mm | N/A 3.95 mm | N/A 4 mm | N/A 2.93 mm |
N/A
|
| HSKS-R2.0-2.5-ZI | N/A 1.2 mm | N/A 4.5 mm | N/A 6 mm | N/A 7 mm | N/A 4.45 mm | N/A 2.5 mm | N/A 3.43 mm |
N/A
|
| HSKS-R2.0-3.2-ZI | N/A 1.2 mm | N/A 5.5 mm | N/A 7 mm | N/A 8 mm | N/A 4.45 mm | N/A 3.2 mm | N/A 3.43 mm |
N/A
|
| HSKS-R2.0-4.0-ZI | N/A 1.2 mm | N/A 6.5 mm | N/A 8 mm | N/A 9 mm | N/A 4.45 mm | N/A 4 mm | N/A 3.43 mm |
N/A
|
| HSKS-R2.5-2.5-ZI | N/A 1.2 mm | N/A 4.5 mm | N/A 6 mm | N/A 7 mm | N/A 4.95 mm | N/A 2.5 mm | N/A 3.93 mm |
N/A
|
| HSKS-R2.5-3.2-ZI | N/A 1.2 mm | N/A 5.5 mm | N/A 7 mm | N/A 8 mm | N/A 4.95 mm | N/A 3.2 mm | N/A 3.93 mm |
N/A
|
| HSKS-R2.5-4.0-ZI | N/A 1.2 mm | N/A 6.5 mm | N/A 8 mm | N/A 9 mm | N/A 4.95 mm | N/A 4 mm | N/A 3.93 mm |
N/A
|
| HSKS-R1.2-4.0-ZI | N/A 1.2 mm | N/A 7 mm | N/A 8 mm | N/A 9.5 mm | N/A 3.9 mm | N/A 4 mm | N/A 2.6 mm |
N/A
|