Part # |
A Max. |
B ± 0.08 |
C Max. |
H Nom. |
M Max. |
N ± 0.08 |
S ± 0.08 |
CAD |
|---|---|---|---|---|---|---|---|---|
| SKC-R1.5-2.5 | N/A 1 mm | N/A 4.5 mm | N/A 6 mm | N/A 7 mm | N/A 3.75 mm | N/A 2.5 mm | N/A 2.73 mm |
N/A
|
| SKC-R1.5-3.2 | N/A 1 mm | N/A 5.5 mm | N/A 7 mm | N/A 8 mm | N/A 3.75 mm | N/A 3.2 mm | N/A 2.73 mm |
N/A
|
| SKC-R1.5-4.0 | N/A 1 mm | N/A 6.5 mm | N/A 8 mm | N/A 9 mm | N/A 3.75 mm | N/A 4 mm | N/A 2.73 mm |
N/A
|
| SKC-R2.0-2.5 | N/A 1 mm | N/A 4.5 mm | N/A 6 mm | N/A 7 mm | N/A 4.25 mm | N/A 2.5 mm | N/A 3.23 mm |
N/A
|
| SKC-R2.0-3.2 | N/A 1 mm | N/A 5.5 mm | N/A 7 mm | N/A 8 mm | N/A 4.25 mm | N/A 3.2 mm | N/A 3.23 mm |
N/A
|
| SKC-R2.0-4.0 | N/A 1 mm | N/A 6.5 mm | N/A 8 mm | N/A 9 mm | N/A 4.25 mm | N/A 4 mm | N/A 3.23 mm |
N/A
|
| SKC-R2.5-2.5 | N/A 1 mm | N/A 4.5 mm | N/A 6 mm | N/A 7 mm | N/A 4.75 mm | N/A 2.5 mm | N/A 3.73 mm |
N/A
|
| SKC-R2.5-3.2 | N/A 1 mm | N/A 5.5 mm | N/A 7 mm | N/A 8 mm | N/A 4.75 mm | N/A 3.2 mm | N/A 3.73 mm |
N/A
|
| SKC-R2.5-4.0 | N/A 1 mm | N/A 6.5 mm | N/A 8 mm | N/A 9 mm | N/A 4.75 mm | N/A 4 mm | N/A 3.73 mm |
N/A
|