Part # |
Thread Size |
Hole Size in Sheet + 0.08 |
C Max. |
D Max. |
T Max. |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| PL-M3-ZI | N/A M3 x 0.5 | N/A 6 mm | N/A 5.98 mm | N/A 5.52 mm | N/A 3.56 mm | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| PL-M4-ZI | N/A M4 x 0.7 | N/A 7.5 mm | N/A 7.48 mm | N/A 7.01 mm | N/A 4.20 mm | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| PL-M5-ZI | N/A M5 x 0.8 | N/A 8 mm | N/A 7.98 mm | N/A 7.52 mm | N/A 4.45 mm | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| PL-M3-ZC | N/A M3 x 0.5 | N/A 6 mm | N/A 5.98 mm | N/A 5.52 mm | N/A 3.56 mm | N/A | N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
N/A
|
| PL-M4-ZC | N/A M4 x 0.7 | N/A 7.5 mm | N/A 7.48 mm | N/A 7.01 mm | N/A 4.20 mm | N/A | N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
N/A
|
| PL-M5-ZC | N/A M5 x 0.8 | N/A 8 mm | N/A 7.98 mm | N/A 7.52 mm | N/A 4.45 mm | N/A | N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
N/A
|
| PLC-M3 | N/A M3 x 0.5 | N/A 6 mm | N/A 5.98 mm | N/A 5.52 mm | N/A 3.56 mm | N/A Passivated and/or tested per ASTM A380 | N/A |
N/A
|
| PLC-M4 | N/A M4 x 0.7 | N/A 7.5 mm | N/A 7.48 mm | N/A 7.01 mm | N/A 4.20 mm | N/A Passivated and/or tested per ASTM A380 | N/A |
N/A
|
| PLC-M5 | N/A M5 x 0.8 | N/A 8 mm | N/A 7.98 mm | N/A 7.52 mm | N/A 4.45 mm | N/A Passivated and/or tested per ASTM A380 | N/A |
N/A
|