Type CFN broaching fasteners are available for thinner sheet, close-to-edge applications. The locking element provides prevailing torque to eliminate loosening of mating threaded hardware.
Nylon insert, locking thread nuts – CFN
Nylon Insert Self Locking Fasteners - Types CFN 2
Unit of Measure
1 

Part #

Thread Size

Hole Size in Sheet + .003 - .000

C ± .002

D ± .004

T Max.

Standard Finish

Optional Finish

CAD

CFN-440-1ZI  N/A .112-40 (#4-40) N/A .152 in N/A .162 in N/A .175 in N/A .104 in N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
CFN-440-1ZC N/A .112-40 (#4-40) N/A .152 in N/A .162 in N/A .175 in N/A .104 in N/A N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow N/A CAD Icon (for items table)
Unit of Measure
1