Self-clinching nuts are installed by placing them in properly sized holes in sheets and applying a parallel squeezing force to the head of the nut. The sheet metal surrounding the head cold flows into an undercut thereby making the fastener an integral part of the sheet. A serrated clinching ring prevents the fastener from rotating after installation.
Provide load-bearing threads in thin sheets with high pushout and torque-out resistance.
Type CLA is recommended for use in steel or aluminum sheets HRB (Rockwell "B" scale) 50 or less and HB (Hardness Brinell) 82 or less.
Types CLS / CLSS are recommended for use in steel or aluminum sheets HRB (Rockwell "B" scale) 70 or less and HB (Hardness Brinell) 125 or less.
Types S / SS are recommended for use in steel or aluminum sheets HRB (Rockwell "B" scale) 80 or less and HB (Hardness Brinell) 150 or less.
Type SP is recommended for use in stainless steel sheets HRB (Rockwell "B" scale) 90 or less and HB (Hardness Brinell) 185 or less.
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + .003 - .000 |
E ± .010 |
Fastener Material |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| S-256-0ZI | N/A .086-56 (#2-56) | N/A .030 in | N/A .166 in | N/A .250 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-348-0ZI | N/A .099-48 (#3-48) | N/A .030 in | N/A .166 in | N/A .250 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-440-0ZI | N/A .112-40 (#4-40) | N/A .030 in | N/A .166 in | N/A .250 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-632-0ZI | N/A .138-32 (#6-32) | N/A .030 in | N/A .1875 in | N/A .280 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-832-0ZI | N/A .164-32 (#8-32) | N/A .030 in | N/A .213 in | N/A .310 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| SS-024-0ZI | N/A .190-24 (#10-24) | N/A .030 in | N/A .250 in | N/A .340 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| SS-032-0ZI | N/A .190-32 (#10-32) | N/A .030 in | N/A .250 in | N/A .340 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-0420-0ZI | N/A .250-20 (1/4-20) | N/A .045 in | N/A .344 in | N/A .440 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-256-1ZI | N/A .086-56 (#2-56) | N/A 0.038 in | N/A .166 in | N/A .250 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-348-1ZI | N/A .099-48 (#3-48) | N/A 0.038 in | N/A .166 in | N/A .250 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-440-1ZI | N/A .112-40 (#4-40) | N/A 0.038 in | N/A .166 in | N/A .250 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-632-1ZI | N/A .138-32 (#6-32) | N/A 0.038 in | N/A .1875 in | N/A .280 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-832-1ZI | N/A .164-32 (#8-32) | N/A 0.038 in | N/A .213 in | N/A .310 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| SS-024-1ZI | N/A .190-24 (#10-24) | N/A 0.038 in | N/A .250 in | N/A .340 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| SS-032-1ZI | N/A .190-32 (#10-32) | N/A 0.038 in | N/A .250 in | N/A .340 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-1224-1ZI | N/A .216-24 (#12-24) | N/A 0.038 in | N/A .277 in | N/A .370 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-0420-1ZI | N/A .250-20 (1/4-20) | N/A .054 in | N/A .344 in | N/A .440 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-0428-1ZI | N/A .250-28 (1/4-28) | N/A .054 in | N/A .344 in | N/A .440 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-0518-1ZI | N/A .313-18 (5/16-18) | N/A .054 in | N/A .413 in | N/A .500 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-0524-1ZI | N/A .313-24 (5/16-24) | N/A .054 in | N/A .413 in | N/A .500 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-0616-1ZI | N/A .375-16 (3/8-16) | N/A .087 in | N/A .500 in | N/A .560 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-0624-1ZI | N/A .375-24 (3/8-24) | N/A .087 in | N/A .500 in | N/A .560 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-0813-1ZI | N/A .500-13 (1/2-13) | N/A .120 in | N/A .656 in | N/A .810 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-0820-1ZI | N/A .500-20 (1/2-20) | N/A .120 in | N/A .656 in | N/A .810 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| S-256-2ZI | N/A .086-56 (#2-56) | N/A .054 in | N/A .166 in | N/A .250 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|