• Feature a minimized-profile head and knurled shank.
  • Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
  • Additional thread sizes and grip ranges available.
  • Also available in aluminum, brass, and monel ®. Call for availability.
Minimized profile head – Type AEK
AEL_AEK
Unit of Measure
1 

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

øD Max.

M Ref.

Hole Size in Sheet + 0.15

Fastening

CAD

AEKS8-470-2.0 N/A M4 x 0.7 N/A 0.50 - 2.00 mm N/A 10.67 mm N/A 6.73 mm N/A N/A 6.75 mm N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-470-2.0 N/A M4 x 0.7 N/A 0.50 - 2.00 mm N/A N/A 6.73 mm N/A 7.75 mm N/A 6.75 mm N/A Installed N/A CAD Icon (for items table)
AEKS8-470-3.3 N/A M4 x 0.7 N/A 2.00 - 3.30 mm N/A 11.94 mm N/A 6.73 mm N/A N/A 6.75 mm N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-470-3.3 N/A M4 x 0.7 N/A 2.00 - 3.30 mm N/A N/A 6.73 mm N/A 7.75 mm N/A 6.75 mm N/A Installed N/A CAD Icon (for items table)
AEKS8-580-3.3 N/A M5 x 0.8 N/A 0.50 - 3.30 mm N/A 12.07 mm N/A 7.52 mm N/A N/A 7.60 mm N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-580-3.3 N/A M5 x 0.8 N/A 0.50 - 3.30 mm N/A N/A 7.52 mm N/A 8.00 mm N/A 7.60 mm N/A Installed N/A CAD Icon (for items table)
AEKS8-580-5.7 N/A M5 x 0.8 N/A 3.30 - 5.70 mm N/A 14.86 mm N/A 7.52 mm N/A N/A 7.60 mm N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-580-5.7 N/A M5 x 0.8 N/A 3.30 - 5.70 mm N/A N/A 7.52 mm N/A 8.00 mm N/A 7.60 mm N/A Installed N/A CAD Icon (for items table)
AEKS8-610-4.2 N/A M6 x 1 N/A 0.70 - 4.20 mm N/A 14.73 mm N/A 9.91 mm N/A N/A 10.00 mm N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-610-4.2 N/A M6 x 1 N/A 0.70 - 4.20 mm N/A N/A 9.91 mm N/A 9.65 mm N/A 10.00 mm N/A Installed N/A CAD Icon (for items table)
AEKS8-610-6.6 N/A M6 x 1 N/A 4.20 - 6.60 mm N/A 17.27 mm N/A 9.91 mm N/A N/A 10.00 mm N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-610-6.6 N/A M6 x 1 N/A 4.20 - 6.60 mm N/A N/A 9.91 mm N/A 9.65 mm N/A 10.00 mm N/A Installed N/A CAD Icon (for items table)
AEKS8-8125-3.8 N/A M8 x 1.25 N/A 0.70 - 3.80 mm N/A 17.53 mm N/A 13.46 mm N/A N/A 13.50 mm N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-8125-3.8 N/A M8 x 1.25 N/A 0.70 - 3.80 mm N/A N/A 13.46 mm N/A 11.94 mm N/A 13.50 mm N/A Installed N/A CAD Icon (for items table)
AEKS8-8125-7.9 N/A M8 x 1.25 N/A 3.80 - 7.90 mm N/A 20.45 mm N/A 13.46 mm N/A N/A 13.50 mm N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-8125-7.9 N/A M8 x 1.25 N/A 3.80 - 7.90 mm N/A N/A 13.46 mm N/A 10.80 mm N/A 13.50 mm N/A Installed N/A CAD Icon (for items table)
AEKS8-1015-3.8 N/A M10 x 1.5 N/A 0.70 - 3.80 mm N/A 17.53 mm N/A 13.46 mm N/A N/A 13.50 mm N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-1015-3.8 N/A M10 x 1.5 N/A 0.70 - 3.80 mm N/A N/A 13.46 mm N/A 11.94 mm N/A 13.50 mm N/A Installed N/A CAD Icon (for items table)
AEKS8-1015-7.9 N/A M10 x 1.5 N/A 3.80 - 7.90 mm N/A 20.45 mm N/A 13.46 mm N/A N/A 13.50 mm N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-1015-7.9 N/A M10 x 1.5 N/A 3.80 - 7.90 mm N/A N/A 13.46 mm N/A 10.80 mm N/A 13.50 mm N/A Installed N/A CAD Icon (for items table)
Unit of Measure
1