Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
øD Max. |
M Ref. |
Hole Size in Sheet + 0.15 |
Fastening |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEKS8-470-2.0 | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A 10.67 mm | N/A 6.73 mm | N/A | N/A 6.75 mm | N/A Uninstalled |
N/A
|
| AEKS8-470-2.0 | N/A M4 x 0.7 | N/A 0.50 - 2.00 mm | N/A | N/A 6.73 mm | N/A 7.75 mm | N/A 6.75 mm | N/A Installed |
N/A
|
| AEKS8-470-3.3 | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A 11.94 mm | N/A 6.73 mm | N/A | N/A 6.75 mm | N/A Uninstalled |
N/A
|
| AEKS8-470-3.3 | N/A M4 x 0.7 | N/A 2.00 - 3.30 mm | N/A | N/A 6.73 mm | N/A 7.75 mm | N/A 6.75 mm | N/A Installed |
N/A
|
| AEKS8-580-3.3 | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A 12.07 mm | N/A 7.52 mm | N/A | N/A 7.60 mm | N/A Uninstalled |
N/A
|
| AEKS8-580-3.3 | N/A M5 x 0.8 | N/A 0.50 - 3.30 mm | N/A | N/A 7.52 mm | N/A 8.00 mm | N/A 7.60 mm | N/A Installed |
N/A
|
| AEKS8-580-5.7 | N/A M5 x 0.8 | N/A 3.30 - 5.70 mm | N/A 14.86 mm | N/A 7.52 mm | N/A | N/A 7.60 mm | N/A Uninstalled |
N/A
|
| AEKS8-580-5.7 | N/A M5 x 0.8 | N/A 3.30 - 5.70 mm | N/A | N/A 7.52 mm | N/A 8.00 mm | N/A 7.60 mm | N/A Installed |
N/A
|
| AEKS8-610-4.2 | N/A M6 x 1 | N/A 0.70 - 4.20 mm | N/A 14.73 mm | N/A 9.91 mm | N/A | N/A 10.00 mm | N/A Uninstalled |
N/A
|
| AEKS8-610-4.2 | N/A M6 x 1 | N/A 0.70 - 4.20 mm | N/A | N/A 9.91 mm | N/A 9.65 mm | N/A 10.00 mm | N/A Installed |
N/A
|
| AEKS8-610-6.6 | N/A M6 x 1 | N/A 4.20 - 6.60 mm | N/A 17.27 mm | N/A 9.91 mm | N/A | N/A 10.00 mm | N/A Uninstalled |
N/A
|
| AEKS8-610-6.6 | N/A M6 x 1 | N/A 4.20 - 6.60 mm | N/A | N/A 9.91 mm | N/A 9.65 mm | N/A 10.00 mm | N/A Installed |
N/A
|
| AEKS8-8125-3.8 | N/A M8 x 1.25 | N/A 0.70 - 3.80 mm | N/A 17.53 mm | N/A 13.46 mm | N/A | N/A 13.50 mm | N/A Uninstalled |
N/A
|
| AEKS8-8125-3.8 | N/A M8 x 1.25 | N/A 0.70 - 3.80 mm | N/A | N/A 13.46 mm | N/A 11.94 mm | N/A 13.50 mm | N/A Installed |
N/A
|
| AEKS8-8125-7.9 | N/A M8 x 1.25 | N/A 3.80 - 7.90 mm | N/A 20.45 mm | N/A 13.46 mm | N/A | N/A 13.50 mm | N/A Uninstalled |
N/A
|
| AEKS8-8125-7.9 | N/A M8 x 1.25 | N/A 3.80 - 7.90 mm | N/A | N/A 13.46 mm | N/A 10.80 mm | N/A 13.50 mm | N/A Installed |
N/A
|
| AEKS8-1015-3.8 | N/A M10 x 1.5 | N/A 0.70 - 3.80 mm | N/A 17.53 mm | N/A 13.46 mm | N/A | N/A 13.50 mm | N/A Uninstalled |
N/A
|
| AEKS8-1015-3.8 | N/A M10 x 1.5 | N/A 0.70 - 3.80 mm | N/A | N/A 13.46 mm | N/A 11.94 mm | N/A 13.50 mm | N/A Installed |
N/A
|
| AEKS8-1015-7.9 | N/A M10 x 1.5 | N/A 3.80 - 7.90 mm | N/A 20.45 mm | N/A 13.46 mm | N/A | N/A 13.50 mm | N/A Uninstalled |
N/A
|
| AEKS8-1015-7.9 | N/A M10 x 1.5 | N/A 3.80 - 7.90 mm | N/A | N/A 13.46 mm | N/A 10.80 mm | N/A 13.50 mm | N/A Installed |
N/A
|