• Feature a minimized-profile head and knurled shank.
  • Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
  • Additional thread sizes and grip ranges available.
  • Also available in aluminum, brass, and monel ®. Call for availability.
Minimized profile head – Type AEK
AEL_AEK
Unit of Measure
1 

Part #

Thread Size

Grip Range

A ± .015

øD Max.

M Ref.

Hole Size in Sheet + .006 - .000

Fastening

CAD

AEKS8-632-80 N/A #6-32 N/A .020 - .080 in N/A .420 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-632-80 N/A #6-32 N/A .020 - .080 in N/A N/A .265 in N/A .305 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AEKS8-632-130 N/A #6-32 N/A .080 - .130 in N/A .470 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-632-130 N/A #6-32 N/A .080 - .130 in N/A N/A .265 in N/A .305 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AEKS8-832-80 N/A #8-32 N/A .020 - .080 in N/A .420 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-832-80 N/A #8-32 N/A .020 - .080 in N/A N/A .265 in N/A .305 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AEKS8-832-130 N/A #8-32 N/A .080 - .130 in N/A .470 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-832-130 N/A #8-32 N/A .080 - .130 in N/A N/A .265 in N/A .305 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AEKS8-1032-130 N/A #10-32 N/A .020 - .130 in N/A .475 in N/A .296 in N/A N/A .297 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-1032-130 N/A #10-32 N/A .020 - .130 in N/A N/A .296 in N/A .315 in N/A .297 in N/A Installed N/A CAD Icon (for items table)
AEKS8-1032-225 N/A #10-32 N/A .130 - .225 in N/A .585 in N/A .296 in N/A N/A .297 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-1032-225 N/A #10-32 N/A .130 - .225 in N/A N/A .296 in N/A .315 in N/A .297 in N/A Installed N/A CAD Icon (for items table)
AEKS8-420-165 N/A 1/4-20 N/A .027 - .165 in N/A .580 in N/A .390 in N/A N/A .391 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-420-165 N/A 1/4-20 N/A .027 - .165 in N/A N/A .390 in N/A .380 in N/A .391 in N/A Installed N/A CAD Icon (for items table)
AEKS8-420-260 N/A 1/4-20 N/A .165 - .260 in N/A .680 in N/A .390 in N/A N/A .391 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-420-260 N/A 1/4-20 N/A .165 - .260 in N/A N/A .390 in N/A .380 in N/A .391 in N/A Installed N/A CAD Icon (for items table)
AEKS8-518-150 N/A 5/16-18 N/A .027 - .150 in N/A .690 in N/A .530 in N/A N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-518-150 N/A 5/16-18 N/A .027 - .150 in N/A N/A .530 in N/A .470 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AEKS8-518-312 N/A 5/16-18 N/A .150 - .312 in N/A .805 in N/A .530 in N/A N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-518-312 N/A 5/16-18 N/A .150 - .312 in N/A N/A .530 in N/A .425 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AEKS8-616-150 N/A 3/8-16 N/A .027 - .150 in N/A .690 in N/A .530 in N/A N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-616-150 N/A 3/8-16 N/A .027 - .150 in N/A N/A .530 in N/A .470 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AEKS8-616-312 N/A 3/8-16 N/A .150 - .312 in N/A .805 in N/A .530 in N/A N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-616-312 N/A 3/8-16 N/A .150 - .312 in N/A N/A .530 in N/A .425 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
Unit of Measure
1