• Feature a minimized-profile head and knurled shank.
  • Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
  • Additional thread sizes and grip ranges available.
  • Also available in aluminum, brass, and monel ®. Call for availability.
Minimized profile head – Type AEK
AEL_AEK
Unit of Measure
1 

Part #

Thread Size

Grip Range

A ± .015

øD Max.

M Ref.

Hole Size in Sheet + .006 - .000

Fastening

CAD

AEKS8-632-80B N/A #6-32 N/A .020 - .080 in N/A .740 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-632-80B N/A #6-32 N/A .020 - .080 in N/A N/A .265 in N/A .640 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AEKS8-632-130B N/A #6-32 N/A .080 - .130 in N/A .740 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-632-130B N/A #6-32 N/A .080 - .130 in N/A N/A .265 in N/A .580 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AEKS8-832-80B N/A #8-32 N/A .020 - .080 in N/A .740 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-832-80B N/A #8-32 N/A .020 - .080 in N/A N/A .265 in N/A .640 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AEKS8-832-130B N/A #8-32 N/A .080 - .130 in N/A .740 in N/A .265 in N/A N/A .266 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-832-130B N/A #8-32 N/A .080 - .130 in N/A N/A .265 in N/A .580 in N/A .266 in N/A Installed N/A CAD Icon (for items table)
AEKS8-1032-130B N/A #10-32 N/A .020 - .130 in N/A .990 in N/A .296 in N/A N/A .297 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-1032-130B N/A #10-32 N/A .020 - .130 in N/A N/A .296 in N/A .845 in N/A .297 in N/A Installed N/A CAD Icon (for items table)
AEKS8-1032-225B N/A #10-32 N/A .130 - .225 in N/A .990 in N/A .296 in N/A N/A .297 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-1032-225B N/A #10-32 N/A .130 - .225 in N/A N/A .296 in N/A .735 in N/A .297 in N/A Installed N/A CAD Icon (for items table)
AEKS8-420-165B N/A 1/4-20 N/A .027 - .165 in N/A 1.190 in N/A .390 in N/A N/A .391 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-420-165B N/A 1/4-20 N/A .027 - .165 in N/A N/A .390 in N/A 1.005 in N/A .391 in N/A Installed N/A CAD Icon (for items table)
AEKS8-420-260B N/A 1/4-20 N/A .165 - .260 in N/A 1.190 in N/A .390 in N/A N/A .391 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-420-260B N/A 1/4-20 N/A .165 - .260 in N/A N/A .390 in N/A .905 in N/A .391 in N/A Installed N/A CAD Icon (for items table)
AEKS8-518-150B N/A 5/16-18 N/A .027 - .150 in N/A 1.390 in N/A .530 in N/A N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-518-150B N/A 5/16-18 N/A .027 - .150 in N/A N/A .530 in N/A 1.175 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AEKS8-518-312B N/A 5/16-18 N/A .150 - .312 in N/A 1.390 in N/A .530 in N/A N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-518-312B N/A 5/16-18 N/A .150 - .312 in N/A N/A .530 in N/A 1.025 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AEKS8-616-150B N/A 3/8-16 N/A .027 - .150 in N/A 1.390 in N/A .530 in N/A N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-616-150B N/A 3/8-16 N/A .027 - .150 in N/A N/A .530 in N/A 1.175 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
AEKS8-616-312B N/A 3/8-16 N/A .150 - .312 in N/A 1.390 in N/A .530 in N/A N/A .531 in N/A Uninstalled N/A CAD Icon (for items table)
AEKS8-616-312B N/A 3/8-16 N/A .150 - .312 in N/A N/A .530 in N/A 1.025 in N/A .531 in N/A Installed N/A CAD Icon (for items table)
Unit of Measure
1