Part # |
Thread Size x Pitch |
Thread Type |
Sheet Thickness |
Hole Size in Sheet + 0.08 |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|
| U-M2-1 | N/A M2 x 0.4 | N/A Non-Locking | N/A 0.76 to 0.91 mm | N/A 3.61 mm | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| UL-M2-1CW | N/A M2 x 0.4 | N/A Self-Locking | N/A 0.76 to 0.91 mm | N/A 3.61 mm | N/A Passivated Plus Clear Dry-film Lubricant |
N/A
|
| FE-M3MD | N/A M3 x 0.5 | N/A Self-Locking | N/A 1.50 to 1.78 mm | N/A 4.39 mm | N/A Black, Dry-film Lubricant |
N/A
|
| FE-M4MD | N/A M4 x 0.7 | N/A Self-Locking | N/A 1.50 to 1.78 mm | N/A 7.39 mm | N/A Black, Dry-film Lubricant |
N/A
|
| FE-M5MD | N/A M5 x 0.8 | N/A Self-Locking | N/A 1.50 to 1.78 mm | N/A 7.39 mm | N/A Black, Dry-film Lubricant |
N/A
|
| FE-M6MD | N/A M6 x 1 | N/A Self-Locking | N/A 1.50 to 1.78 mm | N/A 8.74 mm | N/A Black, Dry-film Lubricant |
N/A
|
| FEX-M3 | N/A M3 x 0.5 | N/A Non-Locking | N/A 1.50 to 1.78 mm | N/A 4.39 mm | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| FEX-M4 | N/A M4 x 0.7 | N/A Non-Locking | N/A 1.50 to 1.78 mm | N/A 7.39 mm | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| FEX-M5 | N/A M5 x 0.8 | N/A Non-Locking | N/A 1.50 to 1.78 mm | N/A 7.39 mm | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| FEX-M6 | N/A M6 x 1 | N/A Non-Locking | N/A 1.50 to 1.78 mm | N/A 8.74 mm | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| FEO-M3-MD | N/A M3 x 0.5 | N/A Self-Locking | N/A 0.99 to 1.14 mm | N/A 4.39 mm | N/A Black, Dry-film Lubricant |
N/A
|
| FEO-M4-MD | N/A M4 x 0.7 | N/A Self-Locking | N/A 0.99 to 1.14 mm | N/A 7.39 mm | N/A Black, Dry-film Lubricant |
N/A
|
| FEO-M5-MD | N/A M5 x 0.8 | N/A Self-Locking | N/A 0.99 to 1.14 mm | N/A 7.39 mm | N/A Black, Dry-film Lubricant |
N/A
|
| FEOX-M3 | N/A M3 x 0.5 | N/A Non-Locking | N/A 0.99 to 1.14 mm | N/A 4.39 mm | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| FEOX-M4 | N/A M4 x 0.7 | N/A Non-Locking | N/A 0.99 to 1.14 mm | N/A 7.39 mm | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| FEOX-M5 | N/A M5 x 0.8 | N/A Non-Locking | N/A 0.99 to 1.14 mm | N/A 7.39 mm | N/A Passivated and/or tested per ASTM A380 |
N/A
|