• Colored access panel screws.
Large knob, spring-loaded –PEM C.A.P.S.
Large knob, spring-loaded –PEM C.A.P.S. 2
Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size x Pitch

Type

Knob Color

Hole Size in Sheet + 0.08

G ± 0.64

P ± 0.64

CAD View

CAD

PF11PM-M3-0B N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 5.56 mm N/A 4.32 mm N/A 0 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M3-0B N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 5.56 mm N/A 4.32 mm N/A 0 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M3-1B N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 5.56 mm N/A 5.84 mm N/A 1.52 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M3-1B N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 5.56 mm N/A 5.84 mm N/A 1.52 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M3-2B N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 5.56 mm N/A 7.37 mm N/A 3.05 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M3-2B N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 5.56 mm N/A 7.37 mm N/A 3.05 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M4-0B N/A M4 x 0.7 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 5.84 mm N/A 0 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M4-0B N/A M4 x 0.7 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 5.84 mm N/A 0 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M4-1B N/A M4 x 0.7 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 7.37 mm N/A 1.52 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M4-1B N/A M4 x 0.7 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 7.37 mm N/A 1.52 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M4-2B N/A M4 x 0.7 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 8.89 mm N/A 3.05 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M4-2B N/A M4 x 0.7 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 8.89 mm N/A 3.05 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M5-0B N/A M5 x 0.8 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 5.84 mm N/A 0 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M5-0B N/A M5 x 0.8 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 5.84 mm N/A 0 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M5-1B N/A M5 x 0.8 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 7.37 mm N/A 1.52 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M5-1B N/A M5 x 0.8 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 7.37 mm N/A 1.52 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M5-2B N/A M5 x 0.8 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 8.89 mm N/A 3.05 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M5-2B N/A M5 x 0.8 N/A Knurled Cap - PF11PM
Black (Standard)
N/A 7.92 mm N/A 8.89 mm N/A 3.05 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M3-0G N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Green
N/A 5.56 mm N/A 4.32 mm N/A 0 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M3-0G N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Green
N/A 5.56 mm N/A 4.32 mm N/A 0 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M3-1G N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Green
N/A 5.56 mm N/A 5.84 mm N/A 1.52 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M3-1G N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Green
N/A 5.56 mm N/A 5.84 mm N/A 1.52 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M3-2G N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Green
N/A 5.56 mm N/A 7.37 mm N/A 3.05 mm N/A Unfastened N/A CAD Icon (for items table)
PF11PM-M3-2G N/A M3 x 0.5 N/A Knurled Cap - PF11PM
Green
N/A 5.56 mm N/A 7.37 mm N/A 3.05 mm N/A Fastened N/A CAD Icon (for items table)
PF11PM-M4-0G N/A M4 x 0.7 N/A Knurled Cap - PF11PM
Green
N/A 7.92 mm N/A 5.84 mm N/A 0 mm N/A Unfastened N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »