• Appropriate for close centerline-to-edge applications.
  • Does not require high installation force.
  • Installs into any panel hardness.
  • Installs flush on back side of panel.
PF7MF
Captive Panel Screw, Screw-Head, Spring loaded, Flare Mount-PF7MF 2
Unit of Measure
1 

Part #

Thread Size

Min. Sheet Thickness

Hole Size in Sheet + 0.005 - 0.000

G1 ± .025

G2 ± .025

CAD View

CAD

PEM Part No.

PF7MF-440-0 N/A .112-40 (#4-40) N/A .031 in N/A .187 in N/A .040 in N/A .210 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7MF-440-0 N/A .112-40 (#4-40) N/A .031 in N/A .187 in N/A .040 in N/A .210 in N/A Fastened N/A CAD Icon (for items table) N/A
PF7MF-440-1 N/A .112-40 (#4-40) N/A .031 in N/A .187 in N/A .100 in N/A .270 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7MF-440-1 N/A .112-40 (#4-40) N/A .031 in N/A .187 in N/A .100 in N/A .270 in N/A Fastened N/A CAD Icon (for items table) N/A
PF7MF-632-0 N/A .138-32 (#6-32) N/A .060 in N/A .213 in N/A .040 in N/A .240 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7MF-632-0 N/A .138-32 (#6-32) N/A .060 in N/A .213 in N/A .040 in N/A .240 in N/A Fastened N/A CAD Icon (for items table) N/A
PF7MF-632-1 N/A .138-32 (#6-32) N/A .060 in N/A .213 in N/A .100 in N/A .300 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7MF-632-1 N/A .138-32 (#6-32) N/A .060 in N/A .213 in N/A .100 in N/A .300 in N/A Fastened N/A CAD Icon (for items table) N/A
PF7MF-832-0 N/A .164-32 (#8-32) N/A .060 in N/A .266 in N/A .040 in N/A .240 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7MF-832-0 N/A .164-32 (#8-32) N/A .060 in N/A .266 in N/A .040 in N/A .240 in N/A Fastened N/A CAD Icon (for items table) N/A
PF7MF-832-1 N/A .164-32 (#8-32) N/A .060 in N/A .266 in N/A .100 in N/A .300 in N/A Unfastened N/A CAD Icon (for items table) N/A
PF7MF-832-1 N/A .164-32 (#8-32) N/A .060 in N/A .266 in N/A .100 in N/A .300 in N/A Fastened N/A CAD Icon (for items table) N/A
Unit of Measure
1