• Appropriate for close centerline-to-edge applications.
  • Does not require high installation force.
  • Installs into any panel hardness.
  • Installs flush on back side of panel.
PF7MF Metric
Captive Panel Screw, Screw-Head, Spring loaded, Flare Mount-PF7MF 2
Unit of Measure
1 

Part #

Thread Size

Min. Sheet Thickness

Hole Size in Sheet + 0.13

G1 ± 0.64

G2 ± 0.64

CAD View

CAD

PEM Part No.

PF7MF-M3-0 N/A M3 x 0.5 N/A 0.79 mm N/A 4.75 mm N/A 1.02 mm N/A 5.33 mm N/A Unfastened N/A CAD Icon (for items table) N/A
PF7MF-M3-0 N/A M3 x 0.5 N/A 0.79 mm N/A 4.75 mm N/A 1.02 mm N/A 5.33 mm N/A Fastened N/A CAD Icon (for items table) N/A
PF7MF-M3-1 N/A M3 x 0.5 N/A 0.79 mm N/A 4.75 mm N/A 2.54 mm N/A 6.86 mm N/A Unfastened N/A CAD Icon (for items table) N/A
PF7MF-M3-1 N/A M3 x 0.5 N/A 0.79 mm N/A 4.75 mm N/A 2.54 mm N/A 6.86 mm N/A Fastened N/A CAD Icon (for items table) N/A
PF7MF-M4-0 N/A M4 x 0.7 N/A 1.52 mm N/A 6.76 mm N/A 1.02 mm N/A 6.1 mm N/A Unfastened N/A CAD Icon (for items table) N/A
PF7MF-M4-0 N/A M4 x 0.7 N/A 1.52 mm N/A 6.76 mm N/A 1.02 mm N/A 6.1 mm N/A Fastened N/A CAD Icon (for items table) N/A
PF7MF-M4-1 N/A M4 x 0.7 N/A 1.52 mm N/A 6.76 mm N/A 2.54 mm N/A 7.62 mm N/A Unfastened N/A CAD Icon (for items table) N/A
PF7MF-M4-1 N/A M4 x 0.7 N/A 1.52 mm N/A 6.76 mm N/A 2.54 mm N/A 7.62 mm N/A Fastened N/A CAD Icon (for items table) N/A
Unit of Measure
1