Part # |
Thread Size x Pitch |
Type |
A ± 0.13 |
E ± 0.23 |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| IUTA-M2 | N/A M2 x 0.4 | N/A IUTA | N/A 4 mm | N/A 3.73 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTA-M2.5 | N/A M2.5 x 0.45 | N/A IUTA | N/A 5.74 mm | N/A 4.55 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTA-M2-318 | N/A M2 x 0.4 | N/A IUTA | N/A 3.38 mm | N/A 3.73 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTA-M3 | N/A M3 x 0.5 | N/A IUTA | N/A 5.74 mm | N/A 4.55 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTA-M3.5 | N/A M3.5 x 0.6 | N/A IUTA | N/A 7.14 mm | N/A 5.33 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTA-M3-343 | N/A M3 x 0.5 | N/A IUTA | N/A 3.43 mm | N/A 4.55 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTA-M4 | N/A M4 x 0.7 | N/A IUTA | N/A 8.15 mm | N/A 6.17 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTA-M4-470 | N/A M4 x 0.7 | N/A IUTA | N/A 4.7 mm | N/A 6.17 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTA-M5 | N/A M5 x 0.8 | N/A IUTA | N/A 9.52 mm | N/A 6.93 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTA-M5-572 | N/A M5 x 0.8 | N/A IUTA | N/A 5.72 mm | N/A 6.93 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTA-M6 | N/A M6 x 1 | N/A IUTA | N/A 12.7 mm | N/A 8.69 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTA-M6-762 | N/A M6 x 1 | N/A IUTA | N/A 7.62 mm | N/A 8.69 mm | N/A Aluminum | N/A Plain |
N/A
|
| IUTB-M2 | N/A M2 x 0.4 | N/A IUTB | N/A 4 mm | N/A 3.73 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTB-M2.5 | N/A M2.5 x 0.45 | N/A IUTB | N/A 5.74 mm | N/A 4.55 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTB-M2-318 | N/A M2 x 0.4 | N/A IUTB | N/A 3.38 mm | N/A 3.73 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTB-M3 | N/A M3 x 0.5 | N/A IUTB | N/A 5.74 mm | N/A 4.55 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTB-M3.5 | N/A M3.5 x 0.6 | N/A IUTB | N/A 7.14 mm | N/A 5.33 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTB-M3-343 | N/A M3 x 0.5 | N/A IUTB | N/A 3.43 mm | N/A 4.55 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTB-M4 | N/A M4 x 0.7 | N/A IUTB | N/A 8.15 mm | N/A 6.17 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTB-M4-470 | N/A M4 x 0.7 | N/A IUTB | N/A 4.7 mm | N/A 6.17 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTB-M5 | N/A M5 x 0.8 | N/A IUTB | N/A 9.52 mm | N/A 6.93 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTB-M5-572 | N/A M5 x 0.8 | N/A IUTB | N/A 5.72 mm | N/A 6.93 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTB-M6 | N/A M6 x 1 | N/A IUTB | N/A 12.7 mm | N/A 8.69 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTB-M6-762 | N/A M6 x 1 | N/A IUTB | N/A 7.62 mm | N/A 8.69 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| IUTC-M2 | N/A M2 x 0.4 | N/A IUTC | N/A 4 mm | N/A 3.73 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|