• Designed for use in straight holes.
  • Self-aligning lead-in of insert provides for accurate alignment prior to installation.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Straight wall thru threaded inserts – Types IUTB, IUTC
Heat Staking Insert, Straight Wall, Thru-Threaded 2
Unit of Measure
1 2 

Part #

Thread Size x Pitch

Type

A ± 0.13

E ± 0.23

Standard Material

Standard Finish

CAD

IUTA-M2 N/A M2 x 0.4 N/A IUTA N/A 4 mm N/A 3.73 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTA-M2.5 N/A M2.5 x 0.45 N/A IUTA N/A 5.74 mm N/A 4.55 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTA-M2-318 N/A M2 x 0.4 N/A IUTA N/A 3.38 mm N/A 3.73 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTA-M3 N/A M3 x 0.5 N/A IUTA N/A 5.74 mm N/A 4.55 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTA-M3.5 N/A M3.5 x 0.6 N/A IUTA N/A 7.14 mm N/A 5.33 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTA-M3-343 N/A M3 x 0.5 N/A IUTA N/A 3.43 mm N/A 4.55 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTA-M4 N/A M4 x 0.7 N/A IUTA N/A 8.15 mm N/A 6.17 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTA-M4-470 N/A M4 x 0.7 N/A IUTA N/A 4.7 mm N/A 6.17 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTA-M5 N/A M5 x 0.8 N/A IUTA N/A 9.52 mm N/A 6.93 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTA-M5-572 N/A M5 x 0.8 N/A IUTA N/A 5.72 mm N/A 6.93 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTA-M6 N/A M6 x 1 N/A IUTA N/A 12.7 mm N/A 8.69 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTA-M6-762 N/A M6 x 1 N/A IUTA N/A 7.62 mm N/A 8.69 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IUTB-M2 N/A M2 x 0.4 N/A IUTB N/A 4 mm N/A 3.73 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTB-M2.5 N/A M2.5 x 0.45 N/A IUTB N/A 5.74 mm N/A 4.55 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTB-M2-318 N/A M2 x 0.4 N/A IUTB N/A 3.38 mm N/A 3.73 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTB-M3 N/A M3 x 0.5 N/A IUTB N/A 5.74 mm N/A 4.55 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTB-M3.5 N/A M3.5 x 0.6 N/A IUTB N/A 7.14 mm N/A 5.33 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTB-M3-343 N/A M3 x 0.5 N/A IUTB N/A 3.43 mm N/A 4.55 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTB-M4 N/A M4 x 0.7 N/A IUTB N/A 8.15 mm N/A 6.17 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTB-M4-470 N/A M4 x 0.7 N/A IUTB N/A 4.7 mm N/A 6.17 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTB-M5 N/A M5 x 0.8 N/A IUTB N/A 9.52 mm N/A 6.93 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTB-M5-572 N/A M5 x 0.8 N/A IUTB N/A 5.72 mm N/A 6.93 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTB-M6 N/A M6 x 1 N/A IUTB N/A 12.7 mm N/A 8.69 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTB-M6-762 N/A M6 x 1 N/A IUTB N/A 7.62 mm N/A 8.69 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
IUTC-M2 N/A M2 x 0.4 N/A IUTC N/A 4 mm N/A 3.73 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
1 2