• Press-fit insert provides strong, reusable threads. No heat or ultrasonics required.
  • Hexagonal “barbed” configuration ensures high torqueout and pullout values.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Hexagonal inserts – Types NFPC, NFPA
Press-in Threaded Inserts, Hexagonal 2
Unit of Measure
1 

Part #

Thread Size

Type

A Max.

E Nom.

Hole Size in Sheet + .003 - .000

Standard Material

Standard Finish

CAD

NFPC-256 N/A .086-56 (#2-56) N/A NFPC N/A .230 in N/A .187 in N/A .187 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-440 N/A .112-40 (#4-40) N/A NFPC N/A .230 in N/A .187 in N/A .187 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-632 N/A .138-32 (#6-32) N/A NFPC N/A .230 in N/A .187 in N/A .187 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-832 N/A .164-32 (#8-32) N/A NFPC N/A .265 in N/A .250 in N/A .250 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-024 N/A .190-24 (#10-24) N/A NFPC N/A .265 in N/A .250 in N/A .250 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-032 N/A .190-32 (#10-32) N/A NFPC N/A .265 in N/A .250 in N/A .250 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-0420 N/A .250-20 (1/4-20) N/A NFPC N/A .315 in N/A .312 in N/A .312 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-0518 N/A .313-18 (5/16-18) N/A NFPC N/A .365 in N/A .375 in N/A .375 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPA-256 N/A .086-56 (#2-56) N/A NFPA N/A .230 in N/A .187 in N/A .187 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-440 N/A .112-40 (#4-40) N/A NFPA N/A .230 in N/A .187 in N/A .187 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-632 N/A .138-32 (#6-32) N/A NFPA N/A .230 in N/A .187 in N/A .187 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-832 N/A .164-32 (#8-32) N/A NFPA N/A .265 in N/A .250 in N/A .250 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-024 N/A .190-24 (#10-24) N/A NFPA N/A .265 in N/A .250 in N/A .250 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-032 N/A .190-32 (#10-32) N/A NFPA N/A .265 in N/A .250 in N/A .250 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-0420 N/A .250-20 (1/4-20) N/A NFPA N/A .315 in N/A .312 in N/A .312 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-0518 N/A .313-18 (5/16-18) N/A NFPA N/A .365 in N/A .375 in N/A .375 in N/A Aluminum N/A Plain N/A CAD Icon (for items table)
Unit of Measure
1