• Press-fit insert provides strong, reusable threads. No heat or ultrasonics required.
  • Hexagonal “barbed” configuration ensures high torqueout and pullout values.
  • Aluminum inserts ideal for llight weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Hexagonal inserts – Types NFPC, NFPA
Press-in Threaded Inserts, Hexagonal 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Type

A Max.

E Nom.

Hole Size in Sheet + 0.08

Standard Material

Standard Finish

CAD

NFPC-M2.5 N/A M2.5 x 0.45 N/A NFPC N/A 5.84 mm N/A 4.75 mm N/A 4.75 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-M3 N/A M3 x 0.5 N/A NFPC N/A 5.84 mm N/A 4.75 mm N/A 4.75 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-M3.5 N/A M3.5 x 0.6 N/A NFPC N/A 5.84 mm N/A 4.75 mm N/A 4.75 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-M4 N/A M4 x 0.7 N/A NFPC N/A 6.73 mm N/A 6.35 mm N/A 6.35 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-M5 N/A M5 x 0.8 N/A NFPC N/A 6.73 mm N/A 6.35 mm N/A 6.35 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-M6 N/A M6 x 1 N/A NFPC N/A 8.00 mm N/A 7.92 mm N/A 7.92 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPC-M8 N/A M8 x 1.25 N/A NFPC N/A 9.27 mm N/A 9.53 mm N/A 9.53 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
NFPA-M2.5 N/A M2.5 x 0.45 N/A NFPA N/A 5.84 mm N/A 4.75 mm N/A 4.75 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-M3 N/A M3 x 0.5 N/A NFPA N/A 5.84 mm N/A 4.75 mm N/A 4.75 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-M3.5 N/A M3.5 x 0.6 N/A NFPA N/A 5.84 mm N/A 4.75 mm N/A 4.75 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-M4 N/A M4 x 0.7 N/A NFPA N/A 6.73 mm N/A 6.35 mm N/A 6.35 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-M5 N/A M5 x 0.8 N/A NFPA N/A 6.73 mm N/A 6.35 mm N/A 6.35 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-M6 N/A M6 x 1 N/A NFPA N/A 8.00 mm N/A 7.92 mm N/A 7.92 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
NFPA-M8 N/A M8 x 1.25 N/A NFPA N/A 9.27 mm N/A 9.53 mm N/A 9.53 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
Unit of Measure
1