Part # |
Thread Size x Pitch |
Hole Size in Sheet + 0.13 |
L - Length ± 0.4 |
H ± 0.25 |
Fastener Material |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| HFH-M5-15ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 15 mm | N/A 7.8 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M6-15ZI | N/A M6 x 1 | N/A 6 mm | N/A 15 mm | N/A 9.40 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M8-15ZI | N/A M8 x 1.25 | N/A 8 mm | N/A 15 mm | N/A 12.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M10-15ZI | N/A M10 x 1.5 | N/A 10.00 mm | N/A 15 mm | N/A 15.70 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M5-20ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 20 mm | N/A 7.8 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M6-20ZI | N/A M6 x 1 | N/A 6 mm | N/A 20 mm | N/A 9.40 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M8-20ZI | N/A M8 x 1.25 | N/A 8 mm | N/A 20 mm | N/A 12.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M10-20ZI | N/A M10 x 1.5 | N/A 10.00 mm | N/A 20 mm | N/A 15.70 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M5-25ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 25 mm | N/A 7.8 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M6-25ZI | N/A M6 x 1 | N/A 6 mm | N/A 25 mm | N/A 9.40 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M8-25ZI | N/A M8 x 1.25 | N/A 8 mm | N/A 25 mm | N/A 12.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M10-25ZI | N/A M10 x 1.5 | N/A 10.00 mm | N/A 25 mm | N/A 15.70 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M5-30ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 30 mm | N/A 7.8 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M6-30ZI | N/A M6 x 1 | N/A 6 mm | N/A 30 mm | N/A 9.40 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M8-30ZI | N/A M8 x 1.25 | N/A 8 mm | N/A 30 mm | N/A 12.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M10-30ZI | N/A M10 x 1.5 | N/A 10.00 mm | N/A 30 mm | N/A 15.70 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M5-35ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 35 mm | N/A 7.8 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M6-35ZI | N/A M6 x 1 | N/A 6 mm | N/A 35 mm | N/A 9.40 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M8-35ZI | N/A M8 x 1.25 | N/A 8 mm | N/A 35 mm | N/A 12.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M10-35ZI | N/A M10 x 1.5 | N/A 10.00 mm | N/A 35 mm | N/A 15.70 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M5-40ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 40 mm | N/A 7.8 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M6-40ZI | N/A M6 x 1 | N/A 6 mm | N/A 40 mm | N/A 9.40 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M8-40ZI | N/A M8 x 1.25 | N/A 8 mm | N/A 40 mm | N/A 12.50 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M10-40ZI | N/A M10 x 1.5 | N/A 10.00 mm | N/A 40 mm | N/A 15.70 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| HFH-M5-50ZI | N/A M5 x 0.8 | N/A 5 mm | N/A 50 mm | N/A 7.8 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|