PEM® self-clinching studs are installed by placing them in properly sized holes in the sheets and squeezing into place with any standard press. The squeezing action embeds the head of the stud into the sheet. The metal displaced by the head flows smoothly and evenly around the ribs and into the annular groove – creating a flushhead assembly and securely locking the stud into the sheet with high torque-out and pushout resistances.

FH (flush-head) studs are available in aluminum, steel, or stainless steel . They are also available unthreaded on special order.
  • Flush-head for sheet thickness of .040” and greater.
  • Type FH is recommended for use in steel or aluminum sheets HRB (Rockwell “B” Scale) 80 or less and HB (Hardness Brinell) 150 or less.
  • Type FHS is recommended for use in steel or aluminum sheets HRB (Rockwell “B” Scale) 70 or less and HB (Hardness Brinell) 125 or less.
  • Type FHA is recommended for use in aluminum sheets HRB (Rockwell “B” Scale) 50 or less and HB (Hardness Brinell) 82 or less.
Flush Head Unthreaded Studs - Types FH, FHS, FHA
Self-Clinching Pins - Type FH, FHS, FHA 2
Unit of Measure
1 2 3 4 5 »  

Part #

Hole Size in Sheet + .003 - .000

P - Nominal Pin Diameter ± .002

L - Length ± .015

H ± .015

Fastener Material

Standard Finish

Optional Finish

CAD

FH-073-4ZI N/A .085 in N/A .073 in N/A .250 in N/A .150 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-084-4ZI N/A .099 in N/A .084 in N/A .250 in N/A .160 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-094-4ZI N/A .111 in N/A .094 in N/A .250 in N/A .180 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-103-4ZI N/A .118 in N/A .103 in N/A .250 in N/A .180 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-106-4ZI N/A .125 in N/A .106 in N/A .250 in N/A .190 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-116-4ZI N/A .137 in N/A .116 in N/A .250 in N/A .210 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-120-4ZI N/A .137 in N/A .120 in N/A .250 in N/A .210 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-137-4ZI N/A .157 in N/A .137 in N/A .250 in N/A .230 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-141-4ZI N/A .163 in N/A .141 in N/A .250 in N/A .240 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-160-4ZI N/A .189 in N/A .160 in N/A .250 in N/A .260 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-073-5ZI N/A .085 in N/A .073 in N/A .312 in N/A .150 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-084-5ZI N/A .099 in N/A .084 in N/A .312 in N/A .160 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-094-5ZI N/A .111 in N/A .094 in N/A .312 in N/A .180 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-103-5ZI N/A .118 in N/A .103 in N/A .312 in N/A .180 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-106-5ZI N/A .125 in N/A .106 in N/A .312 in N/A .190 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-116-5ZI N/A .137 in N/A .116 in N/A .312 in N/A .210 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-120-5ZI N/A .137 in N/A .120 in N/A .312 in N/A .210 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-137-5ZI N/A .157 in N/A .137 in N/A .312 in N/A .230 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-141-5ZI N/A .163 in N/A .141 in N/A .312 in N/A .240 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-160-5ZI N/A .189 in N/A .160 in N/A .312 in N/A .260 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-167-5ZI N/A .189 in N/A .167 in N/A .312 in N/A .260 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-173-5ZI N/A .197 in N/A .173 in N/A .312 in N/A .260 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-207-5ZI N/A .236 in N/A .207 in N/A .312 in N/A .320 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-073-6ZI N/A .085 in N/A .073 in N/A .375 in N/A .150 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
FH-084-6ZI N/A .099 in N/A .084 in N/A .375 in N/A .160 in N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »