• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Flathead
Flathead Threaded Insert - Unified 2
Unit of Measure
« 16 17 18 19 20 »  

Part #

Thread Size

Grip Range

A ± .015

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AEA37-285 N/A 3/8-16 N/A .200 - .285 in N/A 1.031 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA37-285 N/A 3/8-16 N/A .200 - .285 in N/A N/A .605 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM37-285 N/A 3/8-16 N/A .200 - .285 in N/A 1.031 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM37-285 N/A 3/8-16 N/A .200 - .285 in N/A N/A .605 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37-285 N/A 3/8-16 N/A .200 - .285 in N/A 1.031 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS37-285 N/A 3/8-16 N/A .200 - .285 in N/A N/A .605 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBR37-285 N/A 3/8-16 N/A .200 - .285 in N/A 1.031 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR37-285 N/A 3/8-16 N/A .200 - .285 in N/A N/A .605 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECH37-285 N/A 3/8-16 N/A .200 - .285 in N/A 1.031 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH37-285 N/A 3/8-16 N/A .200 - .285 in N/A N/A .605 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES25-320 N/A 1/4-20 N/A .260 - .320 in N/A .875 in N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES25-320 N/A 1/4-20 N/A .260 - .320 in N/A N/A .445 in N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA25-320 N/A 1/4-20 N/A .260 - .320 in N/A .875 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25-320 N/A 1/4-20 N/A .260 - .320 in N/A N/A .445 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM25-320 N/A 1/4-20 N/A .260 - .320 in N/A .875 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM25-320 N/A 1/4-20 N/A .260 - .320 in N/A N/A .445 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS25-320 N/A 1/4-20 N/A .260 - .320 in N/A .875 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS25-320 N/A 1/4-20 N/A .260 - .320 in N/A N/A .445 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBR25-320 N/A 1/4-20 N/A .260 - .320 in N/A .875 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR25-320 N/A 1/4-20 N/A .260 - .320 in N/A N/A .445 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECH25-320 N/A 1/4-20 N/A .260 - .320 in N/A .875 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH25-320 N/A 1/4-20 N/A .260 - .320 in N/A N/A .445 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES10-330 N/A #10-32 N/A .280 - .330 in N/A .797 in N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES10-330 N/A #10-32 N/A .280 - .330 in N/A N/A .385 in N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA10-330 N/A #10-32 N/A .280 - .330 in N/A .797 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »