Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENM4-185 | N/A #4-40 | N/A 160 -.185 in | N/A .480 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AECH4-185 | N/A #4-40 | N/A 160 -.185 in | N/A | N/A .230 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH4-185 | N/A #4-40 | N/A 160 -.185 in | N/A .480 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESS4-185 | N/A #4-40 | N/A 160 -.185 in | N/A | N/A .230 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS4-185 | N/A #4-40 | N/A 160 -.185 in | N/A .480 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEA4-185 | N/A #4-40 | N/A 160 -.185 in | N/A | N/A .230 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA4-185 | N/A #4-40 | N/A 160 -.185 in | N/A .480 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEBR4-185 | N/A #4-40 | N/A 160 -.185 in | N/A | N/A .230 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR4-185 | N/A #4-40 | N/A 160 -.185 in | N/A .480 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AES4-185 | N/A #4-40 | N/A 160 -.185 in | N/A | N/A .230 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES4-185 | N/A #4-40 | N/A 160 -.185 in | N/A .480 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES6-200 | N/A #6-32 | N/A .160 - .200 in | N/A .562 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES6-200 | N/A #6-32 | N/A .160 - .200 in | N/A | N/A .290 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA6-200 | N/A #6-32 | N/A .160 - .200 in | N/A .562 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA6-200 | N/A #6-32 | N/A .160 - .200 in | N/A | N/A .290 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM6-200 | N/A #6-32 | N/A .160 - .200 in | N/A .562 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM6-200 | N/A #6-32 | N/A .160 - .200 in | N/A | N/A .290 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS6-200 | N/A #6-32 | N/A .160 - .200 in | N/A .562 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS6-200 | N/A #6-32 | N/A .160 - .200 in | N/A | N/A .290 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR6-200 | N/A #6-32 | N/A .160 - .200 in | N/A .562 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6-200 | N/A #6-32 | N/A .160 - .200 in | N/A | N/A .290 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH6-200 | N/A #6-32 | N/A .160 - .200 in | N/A .562 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH6-200 | N/A #6-32 | N/A .160 - .200 in | N/A | N/A .290 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES8-200 | N/A #8-32 | N/A .160 - .200 in | N/A .625 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES8-200 | N/A #8-32 | N/A .160 - .200 in | N/A | N/A .350 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|