Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENM4-60 | N/A #4-40 | N/A .010 - .060 in | N/A | N/A .230 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM4-60 | N/A #4-40 | N/A .010 - .060 in | N/A .345 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AECH4-60 | N/A #4-40 | N/A .010 - .060 in | N/A | N/A .230 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH4-60 | N/A #4-40 | N/A .010 - .060 in | N/A .345 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESS4-60 | N/A #4-40 | N/A .010 - .060 in | N/A | N/A .230 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS4-60 | N/A #4-40 | N/A .010 - .060 in | N/A .345 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEA4-60 | N/A #4-40 | N/A .010 - .060 in | N/A | N/A .230 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA4-60 | N/A #4-40 | N/A .010 - .060 in | N/A .345 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEBR4-60 | N/A #4-40 | N/A .010 - .060 in | N/A | N/A .230 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR4-60 | N/A #4-40 | N/A .010 - .060 in | N/A .345 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AES4-60 | N/A #4-40 | N/A .010 - .060 in | N/A | N/A .230 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES4-60 | N/A #4-40 | N/A .010 - .060 in | N/A .345 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES6-75 | N/A #6-32 | N/A .010 - .075 in | N/A .438 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES6-75 | N/A #6-32 | N/A .010 - .075 in | N/A | N/A .300 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA6-75 | N/A #6-32 | N/A .010 - .075 in | N/A .438 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA6-75 | N/A #6-32 | N/A .010 - .075 in | N/A | N/A .300 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM6-75 | N/A #6-32 | N/A .010 - .075 in | N/A .438 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM6-75 | N/A #6-32 | N/A .010 - .075 in | N/A | N/A .300 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS6-75 | N/A #6-32 | N/A .010 - .075 in | N/A .438 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS6-75 | N/A #6-32 | N/A .010 - .075 in | N/A | N/A .300 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR6-75 | N/A #6-32 | N/A .010 - .075 in | N/A .438 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6-75 | N/A #6-32 | N/A .010 - .075 in | N/A | N/A .300 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH6-75 | N/A #6-32 | N/A .010 - .075 in | N/A .438 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH6-75 | N/A #6-32 | N/A .010 - .075 in | N/A | N/A .300 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES8-75 | N/A #8-32 | N/A .010 - .075 in | N/A .438 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|