• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead
Flathead Threaded Insert - Metric 2
Unit of Measure
« 6 7 8 9 10 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AENMM12-10.5 N/A M12 x 1.75 N/A 8.00 - 10.50 mm N/A 31.50 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM12-10.5 N/A M12 x 1.75 N/A 8.00 - 10.50 mm N/A N/A 16.45 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM12-13.0 N/A M12 x 1.75 N/A 10.50 - 13.00 mm N/A 34.00 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM12-13.0 N/A M12 x 1.75 N/A 10.50 - 13.00 mm N/A N/A 16.45 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-2.0 N/A M4 x 0.7 N/A 0.25 - 2.00 mm N/A 11.00 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-2.0 N/A M4 x 0.7 N/A 0.25 - 2.00 mm N/A N/A 7.08 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-3.0 N/A M4 x 0.7 N/A 2.00 - 3.00 mm N/A 12.00 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-3.0 N/A M4 x 0.7 N/A 2.00 - 3.00 mm N/A N/A 7.08 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-4.0 N/A M4 x 0.7 N/A 3.00 - 4.00 mm N/A 13.00 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-4.0 N/A M4 x 0.7 N/A 3.00 - 4.00 mm N/A N/A 7.08 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-5.0 N/A M4 x 0.7 N/A 4.00 - 5.00 mm N/A 14.00 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-5.0 N/A M4 x 0.7 N/A 4.00 - 5.00 mm N/A N/A 7.08 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-6.0 N/A M4 x 0.7 N/A 5.00 - 6.00 mm N/A 15.00 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-6.0 N/A M4 x 0.7 N/A 5.00 - 6.00 mm N/A N/A 7.08 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A 16.00 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM4-7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A N/A 7.08 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5-2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A 14.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5-2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A N/A 10.09 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5-3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A 16.00 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5-3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A N/A 10.09 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5-5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A 17.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5-5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A N/A 10.09 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5-6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A 19.00 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5-6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A N/A 10.09 mm N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESSM5-8.0 N/A M5 x 0.8 N/A 6.50 - 8.00 mm N/A 20.50 mm N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »