• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead
Flathead Threaded Insert - Metric 2
Unit of Measure
« 6 7 8 9 10 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AENMM5-3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A 16.00 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5-3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A N/A 10.09 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5-5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A 17.50 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5-5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A N/A 10.09 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5-6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A 19.00 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5-6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A N/A 10.09 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5-8.0 N/A M5 x 0.8 N/A 6.50 - 8.00 mm N/A 20.50 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5-8.0 N/A M5 x 0.8 N/A 6.50 - 8.00 mm N/A N/A 10.09 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5-9.5 N/A M5 x 0.8 N/A 8.00 - 9.50 mm N/A 22.00 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5-9.5 N/A M5 x 0.8 N/A 8.00 - 9.50 mm N/A N/A 10.09 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A 15.50 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A N/A 10.58 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A 17.00 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A N/A 10.58 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A 18.5 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A N/A 10.58 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A 20.00 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A N/A 10.58 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-8.0 N/A M6 x 1 N/A 6.50 - 8.00 mm N/A 21.50 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-8.0 N/A M6 x 1 N/A 6.50 - 8.00 mm N/A N/A 10.58 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-9.5 N/A M6 x 1 N/A 8.00 - 9.50 mm N/A 23.00 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM6-9.5 N/A M6 x 1 N/A 8.00 - 9.50 mm N/A N/A 10.58 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM8-3.0 N/A M8 x 1.25 N/A 0.75 - 3.00 mm N/A 18.00 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM8-3.0 N/A M8 x 1.25 N/A 0.75 - 3.00 mm N/A N/A 11.83 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM8-5.0 N/A M8 x 1.25 N/A 3.00 - 5.00 mm N/A 20.00 mm N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »