• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead
Flathead Threaded Insert - Metric 2
Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AESM6-2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A N/A 10.58 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6-3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A 17.00 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6-3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A N/A 10.58 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6-5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A 18.5 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6-5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A N/A 10.58 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6-6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A 20.00 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6-6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A N/A 10.58 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6-8.0 N/A M6 x 1 N/A 6.50 - 8.00 mm N/A 21.50 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6-8.0 N/A M6 x 1 N/A 6.50 - 8.00 mm N/A N/A 10.58 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6-9.5 N/A M6 x 1 N/A 8.00 - 9.50 mm N/A 23.00 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6-9.5 N/A M6 x 1 N/A 8.00 - 9.50 mm N/A N/A 10.58 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-3.0 N/A M8 x 1.25 N/A 0.75 - 3.00 mm N/A 18.00 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-3.0 N/A M8 x 1.25 N/A 0.75 - 3.00 mm N/A N/A 11.83 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-5.0 N/A M8 x 1.25 N/A 3.00 - 5.00 mm N/A 20.00 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-5.0 N/A M8 x 1.25 N/A 3.00 - 5.00 mm N/A N/A 11.83 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-7.0 N/A M8 x 1.25 N/A 5.00 - 7.00 mm N/A 22.00 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-7.0 N/A M8 x 1.25 N/A 5.00 - 7.00 mm N/A N/A 11.83 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-9.0 N/A M8 x 1.25 N/A 7.00 - 9.00 mm N/A 24.00 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-9.0 N/A M8 x 1.25 N/A 7.00 - 9.00 mm N/A N/A 11.83 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-11.0 N/A M8 x 1.25 N/A 9.00 - 11.00 mm N/A 26.00 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-11.0 N/A M8 x 1.25 N/A 9.00 - 11.00 mm N/A N/A 11.83 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-13.0 N/A M8 x 1.25 N/A 11.00 - 13.00 mm N/A 28.00 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8-13.0 N/A M8 x 1.25 N/A 11.00 - 13.00 mm N/A N/A 11.83 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM10-3.0 N/A M10 x 1.5 N/A 1.00 - 3.00 mm N/A 20.00 mm N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM10-3.0 N/A M10 x 1.5 N/A 1.00 - 3.00 mm N/A N/A 13.20 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »