Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEA37K285 | N/A 3/8-16 | N/A .200 - .285 in | N/A 1.031 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA37K285 | N/A 3/8-16 | N/A .200 - .285 in | N/A | N/A .605 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM37K285 | N/A 3/8-16 | N/A .200 - .285 in | N/A 1.031 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM37K285 | N/A 3/8-16 | N/A .200 - .285 in | N/A | N/A .605 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K285 | N/A 3/8-16 | N/A .200 - .285 in | N/A 1.031 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K285 | N/A 3/8-16 | N/A .200 - .285 in | N/A | N/A .605 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR37K285 | N/A 3/8-16 | N/A .200 - .285 in | N/A 1.031 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR37K285 | N/A 3/8-16 | N/A .200 - .285 in | N/A | N/A .605 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH37K285 | N/A 3/8-16 | N/A .200 - .285 in | N/A 1.031 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH37K285 | N/A 3/8-16 | N/A .200 - .285 in | N/A | N/A .605 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A .875 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A | N/A .445 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A .875 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A | N/A .445 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A .875 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A | N/A .445 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A .875 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A | N/A .445 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A .875 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A | N/A .445 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A .875 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH25K320 | N/A 1/4-20 | N/A .260 - .320 in | N/A | N/A .445 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10K330 | N/A #10-32 | N/A .280 - .330 in | N/A .797 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES10K330 | N/A #10-32 | N/A .280 - .330 in | N/A | N/A .385 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA10K330 | N/A #10-32 | N/A .280 - .330 in | N/A .797 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|