• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Flathead
Flathead Threaded Insert - Unified 2
Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size

Grip Range

A ± .015

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AESS8K240 N/A #8-32 N/A .200 - .240 in N/A N/A .305 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBR8K240 N/A #8-32 N/A .200 - .240 in N/A .625 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR8K240 N/A #8-32 N/A .200 - .240 in N/A N/A .305 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECH8K240 N/A #8-32 N/A .200 - .240 in N/A .625 in N/A N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH8K240 N/A #8-32 N/A .200 - .240 in N/A N/A .305 in N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES50K250 N/A 1/2-13 N/A .150 - .250 in N/A 1.031 in N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES50K250 N/A 1/2-13 N/A .150 - .250 in N/A N/A .630 in N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA50K250 N/A 1/2-13 N/A .150 - .250 in N/A 1.031 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA50K250 N/A 1/2-13 N/A .150 - .250 in N/A N/A .630 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM50K250 N/A 1/2-13 N/A .150 - .250 in N/A 1.031 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM50K250 N/A 1/2-13 N/A .150 - .250 in N/A N/A .630 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50K250 N/A 1/2-13 N/A .150 - .250 in N/A 1.031 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50K250 N/A 1/2-13 N/A .150 - .250 in N/A N/A .630 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBR50K250 N/A 1/2-13 N/A .150 - .250 in N/A 1.031 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR50K250 N/A 1/2-13 N/A .150 - .250 in N/A N/A .630 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AES25K260 N/A 1/4-20 N/A .200 - .260 in N/A .812 in N/A N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES25K260 N/A 1/4-20 N/A .200 - .260 in N/A N/A .445 in N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA25K260 N/A 1/4-20 N/A .200 - .260 in N/A .812 in N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25K260 N/A 1/4-20 N/A .200 - .260 in N/A N/A .445 in N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM25K260 N/A 1/4-20 N/A .200 - .260 in N/A .812 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM25K260 N/A 1/4-20 N/A .200 - .260 in N/A N/A .445 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS25K260 N/A 1/4-20 N/A .200 - .260 in N/A .812 in N/A N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS25K260 N/A 1/4-20 N/A .200 - .260 in N/A N/A .445 in N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBR25K260 N/A 1/4-20 N/A .200 - .260 in N/A .812 in N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR25K260 N/A 1/4-20 N/A .200 - .260 in N/A N/A .445 in N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »