Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENM6K120 | N/A #6-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM6K120 | N/A #6-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS6K120 | N/A #6-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS6K120 | N/A #6-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR6K120 | N/A #6-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6K120 | N/A #6-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH6K120 | N/A #6-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH6K120 | N/A #6-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES8K120 | N/A #8-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES8K120 | N/A #8-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA8K120 | N/A #8-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA8K120 | N/A #8-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM8K120 | N/A #8-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM8K120 | N/A #8-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8K120 | N/A #8-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS8K120 | N/A #8-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR8K120 | N/A #8-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR8K120 | N/A #8-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH8K120 | N/A #8-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH8K120 | N/A #8-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES31K125 | N/A 5/16-18 | N/A .030 - .125 in | N/A .750 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES31K125 | N/A 5/16-18 | N/A .030 - .125 in | N/A | N/A .505 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA31K125 | N/A 5/16-18 | N/A .030 - .125 in | N/A .750 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA31K125 | N/A 5/16-18 | N/A .030 - .125 in | N/A | N/A .505 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM31K125 | N/A 5/16-18 | N/A .030 - .125 in | N/A .750 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|