Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AECH4K110 | N/A #4-40 | N/A .085 - .110 in | N/A .400 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESS4K110 | N/A #4-40 | N/A .085 - .110 in | N/A | N/A .230 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS4K110 | N/A #4-40 | N/A .085 - .110 in | N/A .400 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEA4K110 | N/A #4-40 | N/A .085 - .110 in | N/A | N/A .230 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA4K110 | N/A #4-40 | N/A .085 - .110 in | N/A .400 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEBR4K110 | N/A #4-40 | N/A .085 - .110 in | N/A | N/A .230 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR4K110 | N/A #4-40 | N/A .085 - .110 in | N/A .400 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AES4K110 | N/A #4-40 | N/A .085 - .110 in | N/A | N/A .230 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES4K110 | N/A #4-40 | N/A .085 - .110 in | N/A .400 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A .844 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A | N/A .585 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A .844 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A | N/A .585 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A .844 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A | N/A .585 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A .844 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A | N/A .585 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A .844 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A | N/A .585 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A .844 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH37K115 | N/A 3/8-16 | N/A .030 - .115 in | N/A | N/A .585 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES6K120 | N/A #6-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES6K120 | N/A #6-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA6K120 | N/A #6-32 | N/A .075 - .120 in | N/A .500 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA6K120 | N/A #6-32 | N/A .075 - .120 in | N/A | N/A .315 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|