Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESS31K350 | N/A 5/16-18 | N/A .275 - .350 in | N/A 1.032 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS31K350 | N/A 5/16-18 | N/A .275 - .350 in | N/A | N/A .560 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR31K350 | N/A 5/16-18 | N/A .275 - .350 in | N/A 1.032 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR31K350 | N/A 5/16-18 | N/A .275 - .350 in | N/A | N/A .560 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AES37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A 1.125 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A | N/A .615 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A 1.125 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A | N/A .615 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A 1.125 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A | N/A .615 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A 1.125 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A | N/A .615 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A 1.125 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A | N/A .615 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A 1.125 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH37K370 | N/A 3/8-16 | N/A .285 - .370 in | N/A | N/A .615 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25K380 | N/A 1/4-20 | N/A .320 - .380 in | N/A .937 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES25K380 | N/A 1/4-20 | N/A .320 - .380 in | N/A | N/A .445 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA25K380 | N/A 1/4-20 | N/A .320 - .380 in | N/A .937 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA25K380 | N/A 1/4-20 | N/A .320 - .380 in | N/A | N/A .445 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM25K380 | N/A 1/4-20 | N/A .320 - .380 in | N/A .937 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25K380 | N/A 1/4-20 | N/A .320 - .380 in | N/A | N/A .445 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS25K380 | N/A 1/4-20 | N/A .320 - .380 in | N/A .937 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS25K380 | N/A 1/4-20 | N/A .320 - .380 in | N/A | N/A .445 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR25K380 | N/A 1/4-20 | N/A .320 - .380 in | N/A .937 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|