• Designed for high load applications. Available with rib, key or full hex features for high torque applications.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Flathead
Flathead Threaded Insert - Unified 2
Unit of Measure
« 6 7 8 9 10 »  

Part #

Thread Size

Grip Range

L ± .015

Fastening

Standard Material

Standard Finish

CAD

AEBR4KB135 N/A #4-40 N/A .110 - .135 in N/A N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR4KB135 N/A #4-40 N/A .110 - .135 in N/A .580 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AES4B135 N/A #4-40 N/A .110 - .135 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES4B135 N/A #4-40 N/A .110 - .135 in N/A .580 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES25KB140 N/A 1/4-20 N/A .080 - .140 in N/A 1.00 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES25KB140 N/A 1/4-20 N/A .080 - .140 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA25KB140 N/A 1/4-20 N/A .080 - .140 in N/A 1.00 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA25KB140 N/A 1/4-20 N/A .080 - .140 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM25KB140 N/A 1/4-20 N/A .080 - .140 in N/A 1.00 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM25KB140 N/A 1/4-20 N/A .080 - .140 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB140 N/A 1/4-20 N/A .080 - .140 in N/A 1.00 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS25KB140 N/A 1/4-20 N/A .080 - .140 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBR25KB140 N/A 1/4-20 N/A .080 - .140 in N/A 1.00 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR25KB140 N/A 1/4-20 N/A .080 - .140 in N/A N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECH25KB140 N/A 1/4-20 N/A .080 - .140 in N/A 1.00 in N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH25KB140 N/A 1/4-20 N/A .080 - .140 in N/A N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES50KB150 N/A 1/2-13 N/A .050 - .150 in N/A 1.328 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES50KB150 N/A 1/2-13 N/A .050 - .150 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA50KB150 N/A 1/2-13 N/A .050 - .150 in N/A 1.328 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA50KB150 N/A 1/2-13 N/A .050 - .150 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM50KB150 N/A 1/2-13 N/A .050 - .150 in N/A 1.328 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENM50KB150 N/A 1/2-13 N/A .050 - .150 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50KB150 N/A 1/2-13 N/A .050 - .150 in N/A 1.328 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AESS50KB150 N/A 1/2-13 N/A .050 - .150 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AEBR50KB150 N/A 1/2-13 N/A .050 - .150 in N/A 1.328 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »