Part # |
Thread Size |
Grip Range |
L ± .015 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AEA25KB80 | N/A 1/4-20 | N/A .020 - .080 in | N/A .937 in | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA25KB80 | N/A 1/4-20 | N/A .020 - .080 in | N/A | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM25KB80 | N/A 1/4-20 | N/A .020 - .080 in | N/A .937 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM25KB80 | N/A 1/4-20 | N/A .020 - .080 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS25KB80 | N/A 1/4-20 | N/A .020 - .080 in | N/A .937 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS25KB80 | N/A 1/4-20 | N/A .020 - .080 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEBR25KB80 | N/A 1/4-20 | N/A .020 - .080 in | N/A .937 in | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR25KB80 | N/A 1/4-20 | N/A .020 - .080 in | N/A | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH25KB80 | N/A 1/4-20 | N/A .020 - .080 in | N/A .937 in | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH25KB80 | N/A 1/4-20 | N/A .020 - .080 in | N/A | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AENM4KB85 | N/A #4-40 | N/A .060 - .085 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM4KB85 | N/A #4-40 | N/A .060 - .085 in | N/A .525 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AECH4KB85 | N/A #4-40 | N/A .060 - .085 in | N/A | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH4KB85 | N/A #4-40 | N/A .060 - .085 in | N/A .525 in | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESS4KB85 | N/A #4-40 | N/A .060 - .085 in | N/A | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AESS4KB85 | N/A #4-40 | N/A .060 - .085 in | N/A .525 in | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AEA4KB85 | N/A #4-40 | N/A .060 - .085 in | N/A | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA4KB85 | N/A #4-40 | N/A .060 - .085 in | N/A .525 in | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEBR4KB85 | N/A #4-40 | N/A .060 - .085 in | N/A | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR4KB85 | N/A #4-40 | N/A .060 - .085 in | N/A .525 in | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AES4B85 | N/A #4-40 | N/A .060 - .085 in | N/A | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES4B85 | N/A #4-40 | N/A .060 - .085 in | N/A .525 in | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AENM4KB110 | N/A #4-40 | N/A .085 - .110 in | N/A | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AENM4KB110 | N/A #4-40 | N/A .085 - .110 in | N/A .555 in | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| AECH4KB110 | N/A #4-40 | N/A .085 - .110 in | N/A | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|