• Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead
Flathead Threaded Insert - Metric 2
Unit of Measure
« 6 7 8 9 10 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Fastening

Standard Material

Standard Finish

CAD

AEAM10KB13.0 N/A M10 x 1.5 N/A 10.50 - 13.00 mm N/A 39.00 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12KB3.0 N/A M12 x 1.75 N/A 1.00 - 3.00 mm N/A 32.00 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12KB3.0 N/A M12 x 1.75 N/A 1.00 - 3.00 mm N/A 32.00 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12KB5.5 N/A M12 x 1.75 N/A 3.00 - 5.50 mm N/A 34.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12KB5.5 N/A M12 x 1.75 N/A 3.00 - 5.50 mm N/A 34.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12KB8.0 N/A M12 x 1.75 N/A 5.50 - 8.00 mm N/A 37.00 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12KB8.0 N/A M12 x 1.75 N/A 5.50 - 8.00 mm N/A 37.00 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12KB10.5 N/A M12 x 1.75 N/A 8.00 - 10.50 mm N/A 39.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12KB10.5 N/A M12 x 1.75 N/A 8.00 - 10.50 mm N/A 39.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12KB13.0 N/A M12 x 1.75 N/A 10.50 - 13.00 mm N/A 42.00 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM12KB13.0 N/A M12 x 1.75 N/A 10.50 - 13.00 mm N/A 42.00 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENMM4KB2.0 N/A M4 x 0.7 N/A 0.25 - 2.00 mm N/A 16 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4KB2.0 N/A M4 x 0.7 N/A 0.25 - 2.00 mm N/A 16 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4KB3.0 N/A M4 x 0.7 N/A 2.00 - 3.00 mm N/A 17.00 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4KB3.0 N/A M4 x 0.7 N/A 2.00 - 3.00 mm N/A 17.00 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4KB4.0 N/A M4 x 0.7 N/A 3.00 - 4.00 mm N/A 18 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4KB4.0 N/A M4 x 0.7 N/A 3.00 - 4.00 mm N/A 18 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4KB5.0 N/A M4 x 0.7 N/A 4.00 - 5.00 mm N/A 19 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4KB5.0 N/A M4 x 0.7 N/A 4.00 - 5.00 mm N/A 19 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4KB6.0 N/A M4 x 0.7 N/A 5.00 - 6.00 mm N/A 20 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4KB6.0 N/A M4 x 0.7 N/A 5.00 - 6.00 mm N/A 20 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4KB7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A 21.00 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM4KB7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A 21.00 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5KB2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A 20 mm N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
AENMM5KB2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A 20 mm N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »