Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AEAM6KB8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A 29.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM6KB8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A 29.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM6KB9.5 | N/A M6 x 1 | N/A 8.00 - 9.50 mm | N/A 30.50 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM6KB9.5 | N/A M6 x 1 | N/A 8.00 - 9.50 mm | N/A 30.50 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB3.0 | N/A M8 x 1.25 | N/A 0.75 - 3.00 mm | N/A 26.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB3.0 | N/A M8 x 1.25 | N/A 0.75 - 3.00 mm | N/A 26.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB5.0 | N/A M8 x 1.25 | N/A 3.00 - 5.00 mm | N/A 28.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB5.0 | N/A M8 x 1.25 | N/A 3.00 - 5.00 mm | N/A 28.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A 30 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A 30 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A 32.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A 32.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A 34.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A 34.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB13.0 | N/A M8 x 1.25 | N/A 11.00 - 13.00 mm | N/A 36.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM8KB13.0 | N/A M8 x 1.25 | N/A 11.00 - 13.00 mm | N/A 36.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM10KB3.0 | N/A M10 x 1.5 | N/A 1.00 - 3.00 mm | N/A 29.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM10KB3.0 | N/A M10 x 1.5 | N/A 1.00 - 3.00 mm | N/A 29.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM10KB5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A 31.50 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM10KB5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A 31.50 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM10KB8.0 | N/A M10 x 1.5 | N/A 5.50 - 8.00 mm | N/A 34.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM10KB8.0 | N/A M10 x 1.5 | N/A 5.50 - 8.00 mm | N/A 34.00 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM10KB10.5 | N/A M10 x 1.5 | N/A 8.00 - 10.50 mm | N/A 36.50 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM10KB10.5 | N/A M10 x 1.5 | N/A 8.00 - 10.50 mm | N/A 36.50 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM10KB13.0 | N/A M10 x 1.5 | N/A 10.50 - 13.00 mm | N/A 39.00 mm | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|