• Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead
Flathead Threaded Insert - Metric 2
Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Fastening

Standard Material

Standard Finish

CAD

AEAM4KB5.0 N/A M4 x 0.7 N/A 4.00 - 5.00 mm N/A 19 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM4KB6.0 N/A M4 x 0.7 N/A 5.00 - 6.00 mm N/A 20 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM4KB6.0 N/A M4 x 0.7 N/A 5.00 - 6.00 mm N/A 20 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM4KB7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A 21.00 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM4KB7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A 21.00 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A 20 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A 20 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A 21.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A 21.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A 23.00 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A 23.00 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A 24.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A 24.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB8.0 N/A M5 x 0.8 N/A 6.50 - 8.00 mm N/A 26.00 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB8.0 N/A M5 x 0.8 N/A 6.50 - 8.00 mm N/A 26.00 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB9.5 N/A M5 x 0.8 N/A 8.00 - 9.50 mm N/A 27.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM5KB9.5 N/A M5 x 0.8 N/A 8.00 - 9.50 mm N/A 27.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6KB2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A 23.00 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6KB2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A 23.00 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6KB3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A 24.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6KB3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A 24.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6KB5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A 26.00 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6KB5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A 26.00 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6KB6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A 27.50 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6KB6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A 27.50 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »