• Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead
Flathead Threaded Insert - Metric 2
Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Fastening

Standard Material

Standard Finish

CAD

AESM6KB2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A 23.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6KB3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A 24.50 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6KB3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A 24.50 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6KB5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A 26.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6KB5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A 26.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6KB6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A 27.50 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6KB6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A 27.50 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6KB8.0 N/A M6 x 1 N/A 6.50 - 8.00 mm N/A 29.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6KB8.0 N/A M6 x 1 N/A 6.50 - 8.00 mm N/A 29.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6KB9.5 N/A M6 x 1 N/A 8.00 - 9.50 mm N/A 30.50 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM6KB9.5 N/A M6 x 1 N/A 8.00 - 9.50 mm N/A 30.50 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB3.0 N/A M8 x 1.25 N/A 0.75 - 3.00 mm N/A 26.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB3.0 N/A M8 x 1.25 N/A 0.75 - 3.00 mm N/A 26.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB5.0 N/A M8 x 1.25 N/A 3.00 - 5.00 mm N/A 28.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB5.0 N/A M8 x 1.25 N/A 3.00 - 5.00 mm N/A 28.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB7.0 N/A M8 x 1.25 N/A 5.00 - 7.00 mm N/A 30 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB7.0 N/A M8 x 1.25 N/A 5.00 - 7.00 mm N/A 30 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB9.0 N/A M8 x 1.25 N/A 7.00 - 9.00 mm N/A 32.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB9.0 N/A M8 x 1.25 N/A 7.00 - 9.00 mm N/A 32.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB11.0 N/A M8 x 1.25 N/A 9.00 - 11.00 mm N/A 34.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB11.0 N/A M8 x 1.25 N/A 9.00 - 11.00 mm N/A 34.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB13.0 N/A M8 x 1.25 N/A 11.00 - 13.00 mm N/A 36.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM8KB13.0 N/A M8 x 1.25 N/A 11.00 - 13.00 mm N/A 36.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM10KB3.0 N/A M10 x 1.5 N/A 1.00 - 3.00 mm N/A 29.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM10KB3.0 N/A M10 x 1.5 N/A 1.00 - 3.00 mm N/A 29.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »