• Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Flathead
Flathead Threaded Insert - Metric 2
Unit of Measure
« 16 

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Fastening

Standard Material

Standard Finish

CAD

AECHM6KB9.5 N/A M6 x 1 N/A 8.00 - 9.50 mm N/A 30.50 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM10KB3.0 N/A M10 x 1.5 N/A 1.00 - 3.00 mm N/A 29.00 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM10KB3.0 N/A M10 x 1.5 N/A 1.00 - 3.00 mm N/A 29.00 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM10KB5.5 N/A M10 x 1.5 N/A 3.00 - 5.50 mm N/A 31.50 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM10KB5.5 N/A M10 x 1.5 N/A 3.00 - 5.50 mm N/A 31.50 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM10KB8.0 N/A M10 x 1.5 N/A 5.50 - 8.00 mm N/A 34.00 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM10KB8.0 N/A M10 x 1.5 N/A 5.50 - 8.00 mm N/A 34.00 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM10KB10.5 N/A M10 x 1.5 N/A 8.00 - 10.50 mm N/A 36.50 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM10KB10.5 N/A M10 x 1.5 N/A 8.00 - 10.50 mm N/A 36.50 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM10KB13.0 N/A M10 x 1.5 N/A 10.50 - 13.00 mm N/A 39.00 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM10KB13.0 N/A M10 x 1.5 N/A 10.50 - 13.00 mm N/A 39.00 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
Unit of Measure
« 16