• Provides larger surface area and high pullout in reverse entry applications.
  • Self-aligning lead-in provides accurate alignment prior to installation.
  • Aluminum and stainless steel available upon request.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Heat-Staking-Insert--Flanged--Straight-Wall--Thru-Threaded
Heat-Staking-Insert--Flanged--Straight-Wall--Thru-Threaded_Dimension
Unit of Measure
1 2 

Part #

Thread Size

Type

A ± .005

E ± .005

Standard Material

CAD

IUTFA-024 N/A .190-24 (#10-24) N/A IUTFA N/A .375 in N/A .312 in N/A Aluminum N/A CAD Icon (for items table)
IUTFA-032 N/A .190-32 (#10-32) N/A IUTFA N/A .375 in N/A .312 in N/A Aluminum N/A CAD Icon (for items table)
IUTFA-0420 N/A .250-20 (1/4-20) N/A IUTFA N/A .500 in N/A .375 in N/A Aluminum N/A CAD Icon (for items table)
IUTFA-0428 N/A .250-28 (1/4-28) N/A IUTFA N/A .500 in N/A .375 in N/A Aluminum N/A CAD Icon (for items table)
IUTFA-0518 N/A .313-18 (5/16-18) N/A IUTFA N/A .500 in N/A .438 in N/A Aluminum N/A CAD Icon (for items table)
IUTFA-0616 N/A .375-16 (3/8-16) N/A IUTFA N/A .500 in N/A .550 in N/A Aluminum N/A CAD Icon (for items table)
IUTFA-256 N/A .086-56 (#2-56) N/A IUTFA N/A .157 in N/A .187 in N/A Aluminum N/A CAD Icon (for items table)
IUTFA-440 N/A .112-40 (#4-40) N/A IUTFA N/A .226 in N/A .218 in N/A Aluminum N/A CAD Icon (for items table)
IUTFA-632 N/A .138-32 (#6-32) N/A IUTFA N/A .281 in N/A .250 in N/A Aluminum N/A CAD Icon (for items table)
IUTFA-832 N/A .164-32 (#8-32) N/A IUTFA N/A .321 in N/A .281 in N/A Aluminum N/A CAD Icon (for items table)
IUTFB-024 N/A .190-24 (#10-24) N/A IUTFB N/A .375 in N/A .312 in N/A Brass N/A CAD Icon (for items table)
IUTFB-032 N/A .190-32 (#10-32) N/A IUTFB N/A .375 in N/A .312 in N/A Brass N/A CAD Icon (for items table)
IUTFB-0420 N/A .250-20 (1/4-20) N/A IUTFB N/A .500 in N/A .375 in N/A Brass N/A CAD Icon (for items table)
IUTFB-0428 N/A .250-28 (1/4-28) N/A IUTFB N/A .500 in N/A .375 in N/A Brass N/A CAD Icon (for items table)
IUTFB-0518 N/A .313-18 (5/16-18) N/A IUTFB N/A .500 in N/A .438 in N/A Brass N/A CAD Icon (for items table)
IUTFB-0616 N/A .375-16 (3/8-16) N/A IUTFB N/A .500 in N/A .550 in N/A Brass N/A CAD Icon (for items table)
IUTFB-256 N/A .086-56 (#2-56) N/A IUTFB N/A .157 in N/A .187 in N/A Brass N/A CAD Icon (for items table)
IUTFB-440 N/A .112-40 (#4-40) N/A IUTFB N/A .226 in N/A .218 in N/A Brass N/A CAD Icon (for items table)
IUTFB-632 N/A .138-32 (#6-32) N/A IUTFB N/A .281 in N/A .250 in N/A Brass N/A CAD Icon (for items table)
IUTFB-832 N/A .164-32 (#8-32) N/A IUTFB N/A .321 in N/A .281 in N/A Brass N/A CAD Icon (for items table)
IUTFC-024 N/A .190-24 (#10-24) N/A IUTFC N/A .375 in N/A .312 in N/A Stainless Steel N/A CAD Icon (for items table)
IUTFC-032 N/A .190-32 (#10-32) N/A IUTFC N/A .375 in N/A .312 in N/A Stainless Steel N/A CAD Icon (for items table)
IUTFC-0420 N/A .250-20 (1/4-20) N/A IUTFC N/A .500 in N/A .375 in N/A Stainless Steel N/A CAD Icon (for items table)
IUTFC-0428 N/A .250-28 (1/4-28) N/A IUTFC N/A .500 in N/A .375 in N/A Stainless Steel N/A CAD Icon (for items table)
IUTFC-0518 N/A .313-18 (5/16-18) N/A IUTFC N/A .500 in N/A .438 in N/A Stainless Steel N/A CAD Icon (for items table)
Unit of Measure
1 2