Part # |
Thread Size x Pitch |
Type |
A ± 0.13 |
E ± 0.13 |
Standard Material |
CAD |
|---|---|---|---|---|---|---|
| IUTFA-M2 | N/A M2 x 0.4 | N/A IUTFA | N/A 3.99 mm | N/A 4.75 mm | N/A Aluminum |
N/A
|
| IUTFA-M2.5 | N/A M2.5 x 0.45 | N/A IUTFA | N/A 5.74 mm | N/A 5.54 mm | N/A Aluminum |
N/A
|
| IUTFA-M3 | N/A M3 x 0.5 | N/A IUTFA | N/A 5.74 mm | N/A 5.54 mm | N/A Aluminum |
N/A
|
| IUTFA-M3.5 | N/A M3.5 x 0.6 | N/A IUTFA | N/A 7.14 mm | N/A 6.35 mm | N/A Aluminum |
N/A
|
| IUTFA-M4 | N/A M4 x 0.7 | N/A IUTFA | N/A 8.15 mm | N/A 7.14 mm | N/A Aluminum |
N/A
|
| IUTFA-M5 | N/A M5 x 0.8 | N/A IUTFA | N/A 9.53 mm | N/A 7.92 mm | N/A Aluminum |
N/A
|
| IUTFA-M6 | N/A M6 x 1 | N/A IUTFA | N/A 12.7 mm | N/A 9.53 mm | N/A Aluminum |
N/A
|
| IUTFB-M2 | N/A M2 x 0.4 | N/A IUTFB | N/A 3.99 mm | N/A 4.75 mm | N/A Brass |
N/A
|
| IUTFB-M2.5 | N/A M2.5 x 0.45 | N/A IUTFB | N/A 5.74 mm | N/A 5.54 mm | N/A Brass |
N/A
|
| IUTFB-M3 | N/A M3 x 0.5 | N/A IUTFB | N/A 5.74 mm | N/A 5.54 mm | N/A Brass |
N/A
|
| IUTFB-M3.5 | N/A M3.5 x 0.6 | N/A IUTFB | N/A 7.14 mm | N/A 6.35 mm | N/A Brass |
N/A
|
| IUTFB-M4 | N/A M4 x 0.7 | N/A IUTFB | N/A 8.15 mm | N/A 7.14 mm | N/A Brass |
N/A
|
| IUTFB-M5 | N/A M5 x 0.8 | N/A IUTFB | N/A 9.53 mm | N/A 7.92 mm | N/A Brass |
N/A
|
| IUTFB-M6 | N/A M6 x 1 | N/A IUTFB | N/A 12.7 mm | N/A 9.53 mm | N/A Brass |
N/A
|
| IUTFC-M2 | N/A M2 x 0.4 | N/A IUTFC | N/A 3.99 mm | N/A 4.75 mm | N/A Stainless Steel |
N/A
|
| IUTFC-M2.5 | N/A M2.5 x 0.45 | N/A IUTFC | N/A 5.74 mm | N/A 5.54 mm | N/A Stainless Steel |
N/A
|
| IUTFC-M3 | N/A M3 x 0.5 | N/A IUTFC | N/A 5.74 mm | N/A 5.54 mm | N/A Stainless Steel |
N/A
|
| IUTFC-M3.5 | N/A M3.5 x 0.6 | N/A IUTFC | N/A 7.14 mm | N/A 6.35 mm | N/A Stainless Steel |
N/A
|
| IUTFC-M4 | N/A M4 x 0.7 | N/A IUTFC | N/A 8.15 mm | N/A 7.14 mm | N/A Stainless Steel |
N/A
|
| IUTFC-M5 | N/A M5 x 0.8 | N/A IUTFC | N/A 9.53 mm | N/A 7.92 mm | N/A Stainless Steel |
N/A
|
| IUTFC-M6 | N/A M6 x 1 | N/A IUTFC | N/A 12.7 mm | N/A 9.53 mm | N/A Stainless Steel |
N/A
|